If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
4 - RJ-45F (10/100/1000Mbps) with PoE+; 1- RJ-45F (10/100/1000Mbps)
SFP Uplink Ports
2
PoE Supported Ports
4
Network Switch Ports
(5) 10/100/1000 (RJ45)
SFP Uplink Ports Detail
2 - SFP (1000Base-X)
PoE Power Budget (Watts)
120
PoE Port Description
30W maximum per port
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power, 2- PoE1~4 (Green): for supplying power to PD device, 3- 1000(Green): for Ethernet speed 1000Mbps, 4- LNK/ACT(Green): for data transmitting/receiving, 5- SFP (Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
1.970 x 6.300 x 4.720
Unit Weight (lbs.)
1.90
Form Factors Supported
DIN-Rail Mountable
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
14 Gbps
Switching Capacity Details
1 Gbps per port with full duplex
LED Indicators
1- PWR(Green): for Power, 2- PoE1~4 (Green): for supplying power to PD device, 3- 1000(Green): for Ethernet speed 1000Mbps, 4- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
1.970 x 6.300 x 4.720
Unit Weight (lbs.)
1.90
Form Factors Supported
DIN-Rail Mountable
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
10 Gpbs
Switching Capacity Details
1 Gbps per port with full duplex
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.