Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


NG16POE

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 247W, Metal Housing

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
 
INPUT
Electrical Consumption (Max)
400W
Electrical Consumption (Max PoE Load)
297W
Nominal Input Voltage Description
100-240V AC nominal input
Voltage Compatibility (VAC)
100-240
Input Frequency
50/60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
 
 
 
 
POWER
Power Consumption (Watts)
400
Power Consumption Detail
Maximum power consumption is at 100% switching capacity with 247W POE consumption.
CONNECTIONS
Number of Ports
18
Ports
16
Ports Detail
16x 10/100/1000BASE-T
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
247
PoE Supported Ports
16
Network Switch Ports
(16) 10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
-POE 1-16th (Green): for supplying power to PD device -1000 1-16th (Green): for Ethernet speed l000Mbps -10/100 1-16th (Orange): for Ethernet speed 10/l00Mbps -LNK/ACT 16th (Green/Orange Blinking ): for data Transmitting/Receiving
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Rack Height
1U
Form Factors Supported
Desktop, Rackmount
Unit Dimensions (hwd / in.)
1.730 x 17.370 x 8.137
Unit Weight (lbs.)
6.17
Rack Units
1
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% (Non-Condensing)
Operating Temperature
32 to 113 F (0 to 45 C)
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
36 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
 
FEATURES & SPECIFICATIONS
Grounding Details
Includes back panel grounding lug
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; IEEE 802.3i 10Base-T; IEEE 802.3x Flow Control
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
OUTPUT
 
NG5POE

5-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 75W

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
 
INPUT
Electrical Consumption (Max)
78W
Electrical Consumption (Max PoE Load)
75W
Nominal Input Voltage Description
100-240V AC nominal input
Voltage Compatibility (VAC)
100-240
Input Frequency
50/60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
 
 
 
 
POWER
Power Consumption (Watts)
78
Power Consumption Detail
Maximum power consumption is at 100% switching capacity with 75W POE consumption.
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail
5x 10/100/1000BASE-T
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
75
PoE Supported Ports
4
Network Switch Ports
(5) 10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
SFP Uplink Ports
0
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); PORTS 1-4 include two LEDs per port (UPPER LED: Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Green indicates PoE is active); PORT 5 includes one LED only (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Rack Height
1U
Form Factors Supported
Desktop, Rackmount
Unit Dimensions (hwd / in.)
1.750 x 11.020 x 7.040
Unit Weight (lbs.)
3.15
Rack Units
1
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% (Non-Condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
10 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
 
FEATURES & SPECIFICATIONS
Grounding Details
Includes back panel grounding lug
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
 
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
OUTPUT
 
NG8POE

8-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 140W

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
 
INPUT
Electrical Consumption (Max)
147W
Electrical Consumption (Max PoE Load)
140W
Nominal Input Voltage Description
100-240V AC nominal input
Voltage Compatibility (VAC)
100-240
Input Frequency
50/60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
 
 
 
 
POWER
Power Consumption (Watts)
147
Power Consumption Detail
Maximum power consumption is at 100% switching capacity with 140W POE consumption.
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail
8x 10/100/1000BASE-T
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
140
PoE Supported Ports
8
Network Switch Ports
(8) 10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
SFP Uplink Ports
0
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); Two LEDs per RJ45 port (UPPER LED: Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Amber indicates PoE is active); Set of 2 "POE MAX" LEDs light to indicate the PoE budget has been exceeded (POE MAX 1 indicates ports 1-4 / PoE MAX 2 indicates ports 5-8)
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Rack Height
1U
Form Factors Supported
Desktop, Rackmount
Unit Dimensions (hwd / in.)
1.730 x 11.020 x 7.090
Unit Weight (lbs.)
4.1
Rack Units
1
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% (Non-Condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
16 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
 
FEATURES & SPECIFICATIONS
Grounding Details
Includes back panel grounding lug
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
 
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
OUTPUT
 
TAA NGI-M08C4POE8-2

8-Port Managed Industrial Gigabit Ethernet Switch - Layer 2, 1 Gbps, PoE+ 30W, 4 GbE SFP Ports, -40° to 75°C, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Managed Industrial Gigabit PoE Ethernet Switch
 
INPUT
 
 
 
 
 
 
 
Maximum Input Amps Details
6A
Voltage Compatibility (VDC)
24-57
Redundancy - Dual Power Inputs
No
Power Source
6-Pin Terminal Block
POWER
Power Consumption (Watts)
18.00
Power Consumption Detail
258W
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8x 10/100/1000Mbps

PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
240
PoE Supported Ports
8
Network Switch Ports
(8) 10/100/1000 (RJ45); (4) Dedicated SFP
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
SFP Uplink Ports
4
SFP Uplink Ports Detail

4x 1000Base-X

PoE Port Description
30W maximum per port
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
- PWR (Green): for Power, - ALM (Red): for PWR & RPS fails, - RPS (Green): for Power by terminal block RPS, - PoE 1~8(Green): for supplying power to PD device, - 1000(Green): for Ethernet speed 1000Mbps, - LNK/ACT (Green): for data transmitting/receiving, - SFP 9~12 (Green): for SFP port link-up, - POST (Green): Illuminated for switch is ready or running
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
 
Form Factors Supported
DIN-Rail Mountable
Unit Dimensions (hwd / in.)
6.300 x 1.970 x 4.720
Unit Weight (lbs.)
2.15
 
Material of Construction
Aluminum
Included Mounting Accessories
Yes
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5 to 95% (non-condensing)
 
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
24Gbps
Switching Capacity Details
1Gbps Per Port with Full Duplex
 
FEATURES & SPECIFICATIONS
 
Jumbo Frames
10000
Console Port
Yes
MAC Auto Learning
Yes
MAC Addresses
16000
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
USB Specification
USB 2.0 (up to 480 Mbps)
OSI Layer
Layer 2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.1p CoS/QoS; IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
OUTPUT
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.