Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NG5

5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
 
INPUT
Electrical Consumption (Max)
1W
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 1-15P
Input Cord Length (ft.)
5
 
 
POWER
Power Consumption (Watts)
1
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail
5x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(5) 10/100/1000 (RJ45)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
 
PHYSICAL
Primary Form Factor
Desktop
Color
Black
Form Factors Supported
Desktop, Wall mount
Unit Dimensions (hwd / in.)
1.100 x 3.070 x 5.510
Unit Weight (lbs.)
0.56
Rack Units
0
 
 
 
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10 to 90% (non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
10 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024; EN 60950-1; IEC 60950-1; NOM (Mexico)
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
OUTPUT
 
 
SURGE / NOISE SUPPRESSION
 
 
 
 
NSS-G16D2

16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect

More Info
OVERVIEW
Product Type
Switch/PDU Combination
PDU Type
Basic
INPUT
Electrical Consumption (Max)
30W
 
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Input Phase
Single-Phase
PDU Plug Type
NEMA 5-15P
POWER
Power Consumption (Watts)
30
Power Consumption Detail
PDU supports up to 12A total; Network switch consumes up to 30 watts
CONNECTIONS
Number of Ports
18
Ports
16
Ports Detail
16x 10/100/1000BASE-T; 1x Console
SFP Uplink Ports
2
PoE Supported Ports
0
Network Switch Ports
(16) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); Two LEDs per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
Switches
2 included switches enable HARD factory reset and SOFT factory reset options
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
 
Unit Dimensions (hwd / in.)
1.710 x 17.320 x 12.400
Unit Weight (lbs.)
8.49
Rack Units
1
Housing Color
Black
Minimum Required Rack Depth (inches)
15.4
PDU Form Factor
Horizontal (1U)
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5 to 95% (Non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
36 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
Yes
MAC Auto Learning
Yes
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
OSI Layer
Layer 2
MAC Addresses
16000
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 1449; UL 60950-1
Product Compliance
RoHS; IEEE 802.1d (STP); IEEE 802.1q Tagged VLAN; IEEE 802.1w (RSTP); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ad (LACP); IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
OUTPUT
Output Circuit Breakers
12A
Output Receptacles
(8) 5-15R
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3860
Protection Modes
L-N, L-G, N-G
Clamping Voltage (RMS)
330
EMI / RFI Filtering
40-80dB

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.