Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NPOE-30W-1G

Gigabit PoE+ Midspan Active Injector - IEEE 802.3at/802.3af, 30W, 1 Port

More Info
Check Prices
OVERVIEW
Product Type
Injector
Technology
Cat5/5e; Cat6; Cat6a
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60 Hz
 
 
 
 
OUTPUT
Output Voltage (VDC)
53V±2V
POWER
Power Consumption (Watts)
35.00
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Network Switch Ports
10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
 
 
 
PHYSICAL
Primary Form Factor
Desktop
Color
Black
Unit Dimensions (hwd / in.)
1.400 x 2.600 x 5.400
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
10% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3ab; 802.3af; 802.3at; 802.3u
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
FEATURES & SPECIFICATIONS
 
NPOE-30W-1G-INT

Gigabit PoE+ Midspan Active Injector - IEEE 802.3at/802.3af, 30W, 1 Port, International Power Cords

More Info
Check Prices
OVERVIEW
Product Type
Injector
Technology
Cat5/5e; Cat6; Cat6a
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60 Hz
Input Plug Type
BS1363; Schuko
Input Cord Length (ft.)
1.96
Input Current
0.75A
 
OUTPUT
Output Voltage (VDC)
53V±2V
POWER
Power Consumption (Watts)
30.00
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Network Switch Ports
10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
PoE Capability
30W (802.3at)
PoE Supported Ports
1
Max. Power Delivered by PSE
30.0 W
 
PHYSICAL
Primary Form Factor
Desktop
Color
Black
Unit Dimensions (hwd / in.)
1.400 x 2.600 x 5.400
Mounting Holes or Slots
No
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
10% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3ab; 802.3af; 802.3at; 802.3u
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Orange (Power On), Purple (PoE On)
FEATURES & SPECIFICATIONS
Recommended Category Cable
Cat 5, Cat5e, Cat6, Cat6a Cables
TAA NPOEI-60W-1G

Industrial Gigabit Ethernet PoE injector, 60W PoE++, 802.3bt, Midspan, -40℃ to +75℃, IP30 housing, Dual 24-57VDC , DIN rail, 1 Port

More Info
Check Prices
OVERVIEW
Product Type
Ethernet PoE Injector
Technology
PoE
INPUT
 
Input Frequency
50/60 Hz
 
 
 
Voltage Compatibility (VDC)
24-57
OUTPUT
 
POWER
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
 
 
 
Number of Ports
2
PHYSICAL
Primary Form Factor
Desktop; DIN-Rail; Rackmount; Wall-mount
Color
Black
Unit Dimensions (hwd / in.)
4.570 x 0.980 x 3.930
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-49° to 167°F (-40° to 75°C)
Storage Temperature Range
-49° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3af; 802.3at; 802.3bt
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Green) - Power; RPS (Green) - Redundant Power; ALM (Red) - Primary/Secondary power lost, PoE overload; PoE (Green) - PoE in use; NBT (Green) - Detection Mode is enabled; 62-66W (Red) - Overload; PoE Usage (Green) Injector PoE power range
FEATURES & SPECIFICATIONS
 
TAA NPOEI-90W-1G

Industrial Gigabit Ethernet PoE injector, 90W PoE++, 802.3bt, Midspan, -40℃ to +75℃, IP30 housing, Dual 24-57VDC , DIN rail, 1 Port

More Info
Check Prices
OVERVIEW
Product Type
Injector
Technology
Cat5/5e; Cat6; Cat6a
INPUT
 
Input Frequency
50/60 Hz
 
 
 
Voltage Compatibility (VDC)
24-57
OUTPUT
 
POWER
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
 
 
 
Number of Ports
1
PHYSICAL
Primary Form Factor
DIN-Rail; Rackmount; Wall-mount
Color
Black
Unit Dimensions (hwd / in.)
4.570 x 0.980 x 3.930
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-49° to 167°F (-40° to 75°C)
Storage Temperature Range
-49° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3af; 802.3at; 802.3bt
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Green) - Power; RPS (Green) - Redundant Power; ALM (Red) - Primary/Secondary power lost, PoE overload; PoE (Green) - PoE in use; NBT (Green) - Detection Mode is enabled; 93-96W (Red) - Overload; PoE Usage (Green) Injector PoE power range
FEATURES & SPECIFICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.