If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Output Capacity Details
940W watts maximum when used with internal batteries or 1 BP24V15RT2U battery pack; Output is reduced to 600W maximum in all other external battery pack configurations
Nominal Voltage Details
120V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
120V (+6% / -12%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
Battery Recharge Rate (Included Batteries)
8 hours (10% to 90%)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
Replaceable internal batteries (see manual)
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145V
Overvoltage Correction
Input voltages between 132V and 144V are reduced by 15%
Undervoltage Correction
Input voltages between 89V and 107V are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
Switches
Power off/on switch
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Load-controlled Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
381
Primary UPS Height (mm)
191
Primary UPS Width (mm)
140
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
7.5 x 5.5 x 15
UPS Power Module Weight (kg)
14.61
UPS Power Module Weight (lbs.)
32.2
Unit Dimensions (hwd / in.)
7.500 x 5.500 x 15.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
51.3
AC Mode Efficiency Rating (100% Load)
98.4
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
480
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/poweralert
Communications Cable
USB and DB9 serial interface cables included
Network Management Card Description
Network management not supported
Communications Interface
(1) DB9 Serial; (1) USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)
89
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Surge/noise protection
Battery Replacement Description
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMART1200LCD UPS has no battery replacement door, please contact a local electronics repair technician to source and install a matching replacement battery; If your SMART1200LCD UPS is equipped with a battery access door, please order Tripp Lite RBC1500 (quantity 1) replacement battery
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction
Input voltages between 92 and 107 are boosted by 14%
Severe Undervoltage Correction
Input voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Backlighted LCD screen offers detailed UPS status information, configuration options and Error message reporting; STATUS INFORMATION includes Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Charge Percentage, Graphical 5-Bar Battery Charge Level and UPS Operating Mode Display / CONFIGURATION OPTIONS include Power Sensitivity, LCD Status Information Scrolling, Alarm Disable, LCD Brightness and Self Test / REPORTED ERROR MESSAGES include Replace-Battery and Overload conditions; LCD Screen rotates for vertical or horizontal UPS placement
Switches
ON/OFF/MODE button provides UPS on/off power control (long-press) and advances the LCD screen display (short tap); MUTE/ENTER button provides temporary alarm cancel, plus selection and confirmation of on-screen configuration options
Alarm Cancel Operation
Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual)
LED Indicators
Front panel LCD display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
870
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
UPS Dataline Suppression Details
168 joules; Compatible with POE applications
PHYSICAL
Primary Form Factor
Rackmount
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Primary UPS Depth (mm)
267
Primary UPS Height (mm)
89
Primary UPS Width (mm)
440
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.49 x 17.33 x 10.5
UPS Power Module Weight (kg)
12.05
UPS Power Module Weight (lbs.)
26.56
Rack Height
2U
Included Mounting Accessory Description
Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement
Minimum Required Rack Depth (inches)
14
Unit Weight (lbs.)
25.4000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
80
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
2000
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 Serial cabling included
Network Management Card Description
Network management not supported
Communications Interface
Contact closure; DB9 Serial; USB (HID enabled)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 provides contact-closure notification of AC Present (pins 1,9 connected) and AC Fail (pins 1,8 connected)
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds (AC to battery mode); 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
75
High Voltage Transfer to Battery Power (Setpoint)
147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Battery Replacement Description
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMART1500LCD UPS has no battery replacement door, please contact a local electronics repair technician to source and install a matching replacement battery; If your SMART1500LCD UPS is equipped with a battery access door, please order Tripp Lite RBC1500 (quantity 1) replacement battery cartridge
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction
Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage Correction
Input voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Backlighted LCD screen offers detailed UPS status information, configuration options and Error message reporting; STATUS INFORMATION includes Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Charge Percentage, Graphical 5-Bar Battery Charge Level and UPS Operating Mode Display / CONFIGURATION OPTIONS include Power Sensitivity, LCD Status Information Scrolling, Alarm Disable, LCD Brightness and Self Test / REPORTED ERROR MESSAGES include Replace-Battery and Overload conditions; LCD Screen rotates for vertical or horizontal UPS placement
Switches
ON/OFF/MODE button provides UPS on/off power control (long-press) and advances the LCD screen display (short tap); MUTE/ENTER button provides temporary alarm cancel, plus selection and confirmation of on-screen configuration options
Alarm Cancel Operation
Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual)
LED Indicators
Front panel LCD display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
870
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
UPS Dataline Suppression Details
168 joules; Compatible with POE applications
PHYSICAL
Primary Form Factor
Rackmount
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Primary UPS Depth (mm)
267
Primary UPS Height (mm)
89
Primary UPS Width (mm)
438
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.25 x 10.5
UPS Power Module Weight (kg)
13.61
UPS Power Module Weight (lbs.)
30
Unit Dimensions (hwd / in.)
3.500 x 17.250 x 10.500
Rack Height
2U
Included Mounting Accessory Description
Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement
Minimum Required Rack Depth (inches)
14
Unit Weight (lbs.)
30.0000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
78
AC Mode Efficiency Rating (100% Load)
98%
Operating Elevation
0-6562 ft. (0-2000 m)
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 Serial cabling included
Network Management Card Description
Network management not supported
Communications Interface
Contact closure; DB9 Serial; USB (HID enabled)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 provides contact-closure notification of AC Present (pins 1,9 connected) and AC Fail (pins 1,8 connected)
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds (AC to battery mode); 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
75
High Voltage Transfer to Battery Power (Setpoint)
147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction
Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage Correction
Input voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD interface reports Input Voltage, Output Voltage, Battery Charge Percentage, Estimated Runtime in Minutes, Load Percentage, Load Watts; Additional LCD icons report battery charge level (5 "bars"), Line Power Mode, Battery Mode, Replace Battery and Auto-Voltage Regulation / AVR status; LCD interface control options include Alarm Disable, Display Scrolling, Initiate Self-test, LCD brightness, External Battery setting and line sensitivity
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions; Alarm can be permanently silenced via LCD interface
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1038
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Primary UPS Depth (mm)
267
Primary UPS Height (mm)
89
Primary UPS Width (mm)
439
UPS Housing Material
Polycarbonate
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.3 x 10.5
UPS Power Module Weight (kg)
13.34
UPS Power Module Weight (lbs.)
29.4
Unit Dimensions (hwd / in.)
3.500 x 17.250 x 10.500
Rack Height
2U
Included Mounting Accessory Description
Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement
installation
Minimum Required Rack Depth (inches)
14
Unit Weight (lbs.)
30.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
78
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
721
Operating Elevation
0-6562 ft. (0-2000 m)
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 Serial cabling included
Network Management Card Description
Network management not supported
Communications Interface
Contact closure; DB9 Serial; USB (HID enabled)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port also supports contact-closure messaging for power-fail (pins 1 & 9) and power-restored (pins 1, 8)
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds AC to battery mode / 3 milliseconds battery to AC mode
Low Voltage Transfer to Battery Power (Setpoint)
75
High Voltage Transfer to Battery Power (Setpoint)
147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.