If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
UPS Type
INPUT
Input Phase
Rated input current (Maximum Load)
Nominal Input Voltage(s) Supported
UPS Input Connection Type
UPS Input Connection Description
UPS Input Cord Length (ft.)
Input Circuit Breakers
OUTPUT
Output Capacity (VA)
Output Capacity (kVA)
Output Capacity (Watts)
Nominal Voltage Details
Frequency Compatibility
Frequency Compatibility Details
Output Voltage Regulation (Battery Mode)
Included Output Power Cables
Output AC Waveform (AC Mode)
Output AC Waveform (Battery Mode)
Nominal Output Voltage(s) Supported
Output Receptacles
Individually Controllable Load Banks
Output Capacity (kW)
Hot-Swap PDU options
Output Voltage Regulation (Line Mode)
BATTERY
Battery Type
Runtime Full Load (min.)
Runtime Half Load (min.)
Expandable Runtime
DC System Voltage (VDC)
Battery Recharge Rate (Included Batteries)
Battery Access
Internal UPS Replacement Battery Cartridge
Battery Replacement Description
VOLTAGE REGULATION
Voltage Regulation Description
Undervoltage Correction
Overvoltage Correction
USER INTERFACE, ALERTS & CONTROLS
Switches
Alarm Cancel Operation
Audible Alarm
LED Indicators
Front Panel LCD Display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
UPS AC Suppression Response Time
UPS Dataline Suppression
EMI / RFI AC Noise Suppression
PHYSICAL
Primary Form Factor
Installation Form Factors Supported with Included Accessories
Installation Form Factors Supported with Optional Accessories
Primary UPS Depth (mm)
Primary UPS Height (mm)
Primary UPS Width (mm)
UPS Housing Material
UPS Power Module Dimensions (hwd, in.)
UPS Power Module Weight (kg)
UPS Power Module Weight (lbs.)
Unit Weight (lbs.)
ENVIRONMENTAL
Operating Temperature Range
Storage Temperature Range
Relative Humidity
AC Mode BTU / Hr. (Full Load)
AC Mode Efficiency Rating (100% Load)
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
Audible Noise
Operating Elevation
COMMUNICATIONS
PowerAlert Software
Communications Cable
WatchDog Compatibility
Communications Interface
Network Management Card Description
Network Monitoring Port Description
LINE / BATTERY TRANSFER
Transfer Time
Low Voltage Transfer to Battery Power (Setpoint)
High Voltage Transfer to Battery Power (Setpoint)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
UPS Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 inlet accepts a user-supplied AC power cord with country specific plug.
UPS Input Cord Length (ft.)
0.5
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
500
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 159
Undervoltage Correction
Input voltages between 159 and 199 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
4 LEDs indicate line power, battery power, overload and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
508
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM - tower mounting kit)
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
274
Primary UPS Width (mm)
132
UPS Housing Material
PVC
UPS Power Module Dimensions (hwd, in.)
10.8 x 5.2 x 7.5
UPS Power Module Weight (kg)
7.57
UPS Power Module Weight (lbs.)
16.7
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
152
AC Mode Efficiency Rating (100% Load)
92%
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
USB
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
159
High Voltage Transfer to Battery Power (Setpoint)
Yes
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 159
Undervoltage Correction
Input voltages between 159 and 199 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
4 LEDs indicate line power, battery power, overload and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
340
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM - tower mounting kit)
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
274
Primary UPS Width (mm)
132
UPS Housing Material
PVC
UPS Power Module Dimensions (hwd, in.)
10.8 x 5.2 x 7.5
UPS Power Module Weight (kg)
8.85
UPS Power Module Weight (lbs.)
19.5
Unit Weight (lbs.)
19.5000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
458
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
USB
Network Management Card Description
Network management not supported
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
159
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Home/Office Desktop
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); IRAM (Argentina); UL 1778
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe)
Front Panel LCD Display
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
312
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
345
Primary UPS Height (mm)
160
Primary UPS Width (mm)
122
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
6.3 x 4.8 x 13.6
UPS Power Module Weight (kg)
6.49
UPS Power Module Weight (lbs.)
14.3
Unit Weight (lbs.)
14.300
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
62
AC Mode Efficiency Rating (100% Load)
>95%
Audible Noise
Less than 40dB front side 1m
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
USB (HID enabled)
Network Management Card Description
Network management not supported
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
170V
High Voltage Transfer to Battery Power (Setpoint)
280V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Front Panel LCD Display
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
312
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
320
Primary UPS Height (mm)
183
Primary UPS Width (mm)
130
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
7.2 x 5.1 x 12.6
UPS Power Module Weight (kg)
9.98
UPS Power Module Weight (lbs.)
22
Unit Weight (lbs.)
22.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
85
AC Mode Efficiency Rating (100% Load)
>95%
Audible Noise
Less than 40dB front side 1m
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
USB (HID enabled)
Network Management Card Description
Network management not supported
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
170V
High Voltage Transfer to Battery Power (Setpoint)
280V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.