If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
UPS Type
INPUT
Input Phase
Rated input current (Maximum Load)
Nominal Input Voltage(s) Supported
UPS Input Connection Type
UPS Input Connection Description
UPS Input Cord Length (ft.)
Input Circuit Breakers
Input Frequency
OUTPUT
Output Capacity (VA)
Output Capacity (kVA)
Output Capacity (Watts)
Output Capacity (kW)
Nominal Voltage Details
Frequency Compatibility
Frequency Compatibility Details
Output Voltage Regulation (Line Mode)
Output Voltage Regulation (Battery Mode)
Included Output Power Cables
Hot-Swap PDU options
Output AC Waveform (AC Mode)
Output AC Waveform (Battery Mode)
Nominal Output Voltage(s) Supported
Output Receptacles
Individually Controllable Load Banks
Output Capacity Details
Power Factor
UPS Output Receptacles (Surge Suppression Only)
Load Management Receptacles
BATTERY
Battery Type
Runtime Full Load (min.)
Runtime Half Load (min.)
Expandable Runtime
External Battery Pack Compatibility
DC System Voltage (VDC)
Battery Recharge Rate (Included Batteries)
Battery Access
Internal UPS Replacement Battery Cartridge
Battery Replacement Description
Expandable Battery Runtime
VOLTAGE REGULATION
Voltage Regulation Description
Overvoltage Correction
Undervoltage Correction
Severe Undervoltage Correction
USER INTERFACE, ALERTS & CONTROLS
Switches
Alarm Cancel Operation
Audible Alarm
LED Indicators
Front Panel LCD Display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
UPS AC Suppression Response Time
UPS Dataline Suppression
EMI / RFI AC Noise Suppression
UPS Dataline Suppression Details
PHYSICAL
Primary Form Factor
Installation Form Factors Supported with Included Accessories
Installation Form Factors Supported with Optional Accessories
Primary UPS Depth (mm)
Primary UPS Height (mm)
Primary UPS Width (mm)
UPS Housing Material
UPS Power Module Dimensions (hwd, in.)
UPS Power Module Weight (kg)
UPS Power Module Weight (lbs.)
Unit Weight (lbs.)
Rack Height
Cooling Method
Included Mounting Accessory Description
Minimum Required Rack Depth (inches)
Unit Dimensions (hwd / in.)
Minimum Required Rack Depth with External Battery Pack (cm)
Minimum Required Rack Depth with External Battery Pack (in.)
Minimum Required Rack Depth without External Battery Pack (cm)
Minimum Required Rack Depth without External Battery Pack (in.)
Optional Mounting Accessory Notes
ENVIRONMENTAL
Operating Temperature Range
Storage Temperature Range
Relative Humidity
AC Mode BTU / Hr. (Full Load)
AC Mode Efficiency Rating (100% Load)
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
Audible Noise
Operating Elevation
Storage Elevation (ft.)
COMMUNICATIONS
PowerAlert Software
Communications Cable
WatchDog Compatibility
Network Management Card Description
Communications Interface
Network Monitoring Port Description
Network Management Cards
Network UPS Tools (NUT) Compatibility
Emergency Power Off (EPO)/Remote On-Off (ROO)
Network Monitoring Port
SNMP Compatibility
Network Compatibility
LINE / BATTERY TRANSFER
Transfer Time
Low Voltage Transfer to Battery Power (Setpoint)
High Voltage Transfer to Battery Power (Setpoint)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage Correction
Input voltages between 151 and 176 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
340
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM - tower mounting kit)
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
300
Primary UPS Width (mm)
183
UPS Housing Material
Polycarbonate
UPS Power Module Dimensions (hwd, in.)
11.8 x 7.2 x 7.5
UPS Power Module Weight (kg)
14.51
UPS Power Module Weight (lbs.)
32
Unit Weight (lbs.)
32.0000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
99
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
657
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
151
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Front Panel LCD Display
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
312
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
320
Primary UPS Height (mm)
183
Primary UPS Width (mm)
130
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
7.2 x 5.1 x 12.6
UPS Power Module Weight (kg)
9.98
UPS Power Module Weight (lbs.)
22
Unit Weight (lbs.)
22.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
85
AC Mode Efficiency Rating (100% Load)
>95%
Audible Noise
Less than 40dB front side 1m
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
170V
High Voltage Transfer to Battery Power (Setpoint)
280V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 166 to 277
Overvoltage Correction
Input voltages between 243 and 277 are reduced by 12%
Undervoltage Correction
Input voltages between 191 and 215 are boosted by 10%
Severe Undervoltage Correction
Input voltages between 165 and 190 are boosted by 22%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
480
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM - tower mounting kit)
Primary UPS Depth (mm)
234
Primary UPS Height (mm)
325
Primary UPS Width (mm)
191
UPS Housing Material
Polycarbonate
UPS Power Module Dimensions (hwd, in.)
12.8 x 7.5 x 9.2
UPS Power Module Weight (kg)
17.51
UPS Power Module Weight (lbs.)
38.6
Unit Weight (lbs.)
38.6000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
94%
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in DB9 port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
2 DB9 cables included
Network Management Card Description
Network management not supported
Communications Interface
Contact closure; DB9 Serial
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; contact closure communications via 2nd DB9 port (2 total)
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
165
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
Battery Recharge Rate (Included Batteries)
4.5 hours from 10% to 90%
Battery Access
Includes battery access door
Internal UPS Replacement Battery Cartridge
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMX1500LCD UPS has no battery replacement door, please contact a local electronics repair technician to source and install a matching replacement battery; If your SMX1500LCD UPS is equipped with a battery access door, please order Tripp Lite RBC1500 (quantity 1) replacement battery
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 144 to 282
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage Correction
Input voltages between 144 and 176 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches
ON/OFF/MODE button provides UPS on/off power control (long-press) and advances the LCD screen display (short tap); MUTE/ENTER button provides temporary alarm cancel, plus selection and confirmation of on-screen configuration options
Alarm Cancel Operation
Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual)
LED Indicators
Front panel LCD display
Front Panel LCD Display
Backlighted LCD screen offers detailed UPS status information, configuration options and Error message reporting; STATUS INFORMATION includes Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Charge Percentage, Graphical 5-Bar Battery Charge Level and UPS Operating Mode Display; CONFIGURATION OPTIONS include Power Sensitivity, LCD Status Information Scrolling, Alarm Disable, LCD Brightness and Self Test / REPORTED ERROR MESSAGES include Replace-Battery and Overload conditions; LCD Screen rotates for vertical or horizontal UPS placement
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
360
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
UPS Dataline Suppression Details
RJ11 telephone cable included
PHYSICAL
Primary Form Factor
Rackmount
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Primary UPS Depth (mm)
267
Primary UPS Height (mm)
89
Primary UPS Width (mm)
438
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.25 x 10.5
UPS Power Module Weight (kg)
13.34
UPS Power Module Weight (lbs.)
29.4
Unit Weight (lbs.)
29.400
Rack Height
2U
Cooling Method
Convection
Included Mounting Accessory Description
Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement
Minimum Required Rack Depth (inches)
14
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
133
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
542
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
DB9 Serial; USB (HID enabled)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
LINE / BATTERY TRANSFER
Transfer Time
3 milliseconds (AC to battery mode) / 2 milliseconds (battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
144
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); EN 62040-1; EN 62040-2
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.