Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P116-003-HD-U

VGA to HDMI Active Adapter Cable with Audio and USB Power (M/F), 1080p, 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI; VGA/SVGA
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
USB A (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
3.3
Cable Length (in.)
39.6
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Product Warranty Period (U.S. & Canada)
1-year limited warranty
FEATURES & SPECIFICATIONS
 
 
 
AUDIO
 
INPUT
 
ENVIRONMENTAL
 
 
 
P120-001-2

DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI; VGA/SVGA
VIDEO
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DVI-A (MALE)
 
Side B - Connector 1
(2) HD15 (FEMALE)
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
1
Cable Length (in.)
12
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
FEATURES & SPECIFICATIONS
 
 
 
AUDIO
 
INPUT
 
ENVIRONMENTAL
 
 
 
P120-08N

DVI to VGA Adapter Cable (DVI-I Dual-Link to HD15 M/F), 8 in. (20.3 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI; VGA/SVGA
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DVI-I DUAL LINK (MALE)
 
Side B - Connector 1
HD15 (FEMALE)
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.7
Cable Length (in.)
8.4
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
FEATURES & SPECIFICATIONS
 
 
 
AUDIO
 
INPUT
 
ENVIRONMENTAL
 
 
 
TAA P120-06N-ACT

DVI-D to VGA Active Adapter Converter Cable, 1920x1200, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; VGA/SVGA
VIDEO
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side A - Connector 2
USB A (MALE)
Side B - Connector 1
HD15 (FEMALE)
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
 
Cable Length (ft.)
0.5
Cable Length (in.)
6.0
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
FEATURES & SPECIFICATIONS
 
 
 
AUDIO
 
INPUT
 
ENVIRONMENTAL
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.