Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P116-003-HD-U

VGA to HDMI Active Adapter Cable with Audio and USB Power (M/F), 1080p, 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI; VGA/SVGA
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
USB A (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
3.3
Cable Length (in.)
39.6
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Product Warranty Period (U.S. & Canada)
1-year limited warranty
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
INPUT
 
ENVIRONMENTAL
 
 
 
 
P130-000

HDMI to DVI-D Video Adapter (F/M)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI
 
VIDEO
 
 
 
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
 
PHYSICAL
Color
Black
 
 
 
Cable Length (ft.)
0
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
Product Certifications
IEC/EN 60068-2-64; IEC/EN 60068; IEC/EN 62040
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
INPUT
 
ENVIRONMENTAL
 
 
 
 
P130-06N-AUDIO

4K HDMI Audio De-Embedder/Extractor with TOSLINK and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; Stereo Audio; Toslink/SPDIF
 
VIDEO
 
 
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
 
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
TOSLINK (MALE)
Side B - Connector 3
3.5MM (FEMALE)
Side B - Connector 4
MICRO-USB B (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
INPUT
 
ENVIRONMENTAL
 
 
 
 
P136-000

DisplayPort to HDMI Video Adapter Video Converter (M/F), HDCP, Black, 6 in. (15 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
Device Compatibility
Computer; Laptop; Monitor/HDTV; Projector; Video Game System
VIDEO
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
 
PHYSICAL
Color
Black
 
 
 
 
Cable Length (in.)
6
Unit Dimensions (hwd / in.)
7.000 x 9.000 x 0.500
Unit Weight (lbs.)
0
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
INPUT
 
ENVIRONMENTAL
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.