Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P116-003-HD-U

VGA to HDMI Active Adapter Cable with Audio and USB Power (M/F), 1080p, 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI; VGA/SVGA
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
USB A (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
3.3
Cable Length (in.)
39.6
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Product Warranty Period (U.S. & Canada)
1-year limited warranty
FEATURES & SPECIFICATIONS
 
 
 
 
AUDIO
 
INPUT
 
 
 
POWER
 
ENVIRONMENTAL
 
 
 
COMMUNICATIONS
 
 
P120-001-2

DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI; VGA/SVGA
 
VIDEO
 
 
 
 
CONNECTIONS
Side A - Connector 1
DVI-A (MALE)
 
Side B - Connector 1
(2) HD15 (FEMALE)
 
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
1
Cable Length (in.)
12
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
FEATURES & SPECIFICATIONS
 
 
 
 
AUDIO
 
INPUT
 
 
 
POWER
 
ENVIRONMENTAL
 
 
 
COMMUNICATIONS
 
 
P120-08N

DVI to VGA Adapter Cable (DVI-I Dual-Link to HD15 M/F), 8 in. (20.3 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI; VGA/SVGA
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
CONNECTIONS
Side A - Connector 1
DVI-I DUAL LINK (MALE)
 
Side B - Connector 1
HD15 (FEMALE)
 
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.7
Cable Length (in.)
8.4
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
FEATURES & SPECIFICATIONS
 
 
 
 
AUDIO
 
INPUT
 
 
 
POWER
 
ENVIRONMENTAL
 
 
 
COMMUNICATIONS
 
 
P130-000

HDMI to DVI-D Video Adapter (F/M)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI
 
VIDEO
 
 
 
 
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
 
PHYSICAL
Color
Black
 
 
 
Cable Length (ft.)
0
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
Product Certifications
IEC/EN 60068-2-64; IEC/EN 60068; IEC/EN 62040
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
AUDIO
 
INPUT
 
 
 
POWER
 
ENVIRONMENTAL
 
 
 
COMMUNICATIONS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.