Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P137-000-VGA

Keyspan Mini DisplayPort 1.2 to Active VGA Adapter, Video Converter for Mac/PC, Thunderbolt 1 & 2 Compatible, 1920x1200 1080p (M/F)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
 
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
 
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
INPUT
 
TAA P137-06N-HDMI

Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; DisplayPort
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
 
 
INPUT
 
TAA P137-06N-DVI

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
 
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
 
 
 
 
PHYSICAL
Color
White
 
 
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
INPUT
 
TAA P137-06N-DVIB

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, Black (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
 
Device Compatibility
Monitor/HDTV
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
 
 
PHYSICAL
Color
Black
 
 
 
Cable Length (ft.)
1
Cable Length (in.)
6
Unit Dimensions (hwd / in.)
0.591 x 1.575 x 7.764
Unit Weight (lbs.)
0
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE; Trade Agreements Act (TAA)
Product Certifications
UL Listed; cUL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
Supported Resolutions
1920x1200
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
 
 
FEATURES & SPECIFICATIONS
Displayport Specification
1.2
 
INPUT
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.