Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA P164-000-KP-BK

HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black

More Info
Check Prices
OVERVIEW
Technology
HDMI
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.580 x 0.640 x 1.140
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P162-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
HDMI
VIDEO
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Gold
Angled Connector
Yes
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.220 x 12.000 x 0.220
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P164-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
HDMI
VIDEO
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
PHYSICAL
Color
Black
 
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P569-003-MF-APM

High-Speed HDMI Cable with Ethernet, Digital Video with Audio (M/F), Panel Mount, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
HDMI
VIDEO
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE) - PANEL MOUNT
Side B - Connector 1
HDMI (MALE)
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Cable Jacket Color
Black
Cable Length (ft.)
3
Cable Length (in.)
36
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.