Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P350-10N-10

Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Ties
Technology
Cat6
Accessory Class
Networking Accessories
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (in.)
10
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P352-07N-100

7.5" Nylon Cable Ties - 100-Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Ties
 
Accessory Class
Networking Accessories
PHYSICAL
Color
Gray
Cable Jacket Color
Gray
Cable Length (in.)
7.5
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P568-000-LOCK

HDMI Cable Lock - Clamp/Tie/Screw

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Ties
Technology
HDMI
Accessory Class
Audio Video Accessories
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.