Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P784-006

DVI KVM Cable Kit, 3 in 1 - DVI, USB, 3.5 mm Audio (3xM/3xM), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
DVI
Accessory Class
KVM Switch Accessories
VIDEO
Max Supported Video Resolution
2560 x 1600P @ 60 Hz
CONNECTIONS
Side A - Connector 1
3.5MM (MALE); DVI-I DUAL LINK (MALE); USB A (MALE)
Side B - Connector 1
3.5MM (MALE); DVI-I DUAL LINK (MALE); USB B (MALE)
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0 ~ 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P784-010

DVI KVM Cable Kit, 3 in 1 - DVI, USB, 3.5 mm Audio (3xM/3xM) 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
DVI
Accessory Class
KVM Switch Accessories
VIDEO
Max Supported Video Resolution
2560 x 1600P @ 60 Hz
CONNECTIONS
Side A - Connector 1
3.5MM (MALE); DVI-I DUAL LINK (MALE); USB A (MALE)
Side B - Connector 1
3.5MM (MALE); DVI-I DUAL LINK (MALE); USB B (MALE)
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
Cable Length (in.)
120
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0 ~ 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.