If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
12
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Maximum Input Amps Details
Agency de-rated to 12A continuous
OUTPUT
Output Capacity Details
1.44kW (120V) / 12A total capacity; 12A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(2) 5-15R
Output Nominal Voltage
120V
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Switches
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Front Panel LEDs
Set of two front-panel LEDs indicate off/on power status for each outlet. Ethernet Link and Status LED's for network activity. System status LED for monitoring system operation.
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0u rackmount, Wall-mount, Under-counter mount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
7.000 x 5.000 x 1.730
Unit Weight (lbs.)
2.64
Minimum Required Rack Depth (inches)
7
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
High Availability PDU Features
Auto Probe Monitoring and Reboot (included); Auto Load Shedding
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Network Monitoring Port
RJ45 Network port, RJ45 Serial Config/Console Access port; and USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Communications Cable
Micro-USB- to-USB A configuration/console Access cable
Network Monitoring Port
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
12
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Maximum Input Amps Details
Agency de-rated to 12A continuous
OUTPUT
Output Capacity Details
1.44kW (120V) / 12A total capacity; 12A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(16) 5-15R
Output Nominal Voltage
120V
USER INTERFACE, ALERTS & CONTROLS
Switches
Press the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
Front Panel LCD Display
Digital meter reports PDU output current in amps and Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Reported Load Segments
Supports local and remote monitoring of PDU output current in amps
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
49.000 x 2.190 x 1.750
Unit Weight (lbs.)
7
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.