If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Recommended Electrical Service
20A 208V with NEMA L15-20R outlet
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA L15-20P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
5.7kW (208V) total capacity / 9.2A max per output phase (L1-L2, L2-L3, L3-L1)
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
208
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local monitoring of current for each output phase (9.2A max per L1-L2, L2-L3, L3-L1 balanced); BANK "L1" is powered by L1-L2 (outlets 1-12); BANK "L2" is powered by L2-L3 (outlets 13-24); BANK "L3" is powered by L3-L1 (outlets 25-36)
Front Panel LCD Display
Digital display reports output load level in amps separately for each output phase; Can also be used to scroll the configured IP address
Front Panel LEDs
Set of 3 LEDs (L1, L2, L3) indicate the output load segment the digital current display is reporting
Switches
SELECT switch advances the digital display and LED to report power consumption for load segments L1, L2 and L3 (short press); SELECT switch also rotates the local display 90 degrees for overhead power input (long press); SCROLL IP button scrolls the configured IP address (long press)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 3.260
Unit Weight (lbs.)
9.9
ENVIRONMENTAL
Operating Temperature Range
32 to 122F (0C to 50C)
Storage Temperature Range
-30°C to +60°C (-22°F to +140°F)
Recommended Electrical Service
20A 208V with NEMA L15-20R outlet
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA L15-20P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
5.7kW (208V) total capacity / 9.2A max per output phase (L1-L2, L2-L3, L3-L1)
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
208
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local monitoring of current for each output phase (9.2A max per L1-L2, L2-L3, L3-L1 balanced); BANK "L1" is powered by L1-L2 (outlets 1-12); BANK "L2" is powered by L2-L3 (outlets 13-24); BANK "L3" is powered by L3-L1 (outlets 25-36)
Front Panel LCD Display
Digital display reports output load level in amps separately for each output phase; Can also be used to scroll the configured IP address
Front Panel LEDs
Set of 3 LEDs (L1, L2, L3) indicate the output load segment the digital current display is reporting
Switches
SELECT switch advances the digital display and LED to report power consumption for load segments L1, L2 and L3 (short press); SELECT switch also rotates the local display 90 degrees for overhead power input (long press); SCROLL IP button scrolls the configured IP address (long press)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 1.760
Unit Weight (lbs.)
9.9
ENVIRONMENTAL
Operating Temperature Range
32 to 122F (0C to 50C)
Storage Temperature Range
-30°C to +60°C (-22°F to +140°F)
Recommended Electrical Service
20A 208V with NEMA L15-20R outlet
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA L15-20P
Input Cord Length (ft.)
3
OUTPUT
Output Capacity Details
5.7kW (208V) total capacity / 9.2A max per output phase (L1-L2, L2-L3, L3-L1)
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
208
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local monitoring of current for each output phase (9.2A max per L1-L2, L2-L3, L3-L1 balanced); BANK "L1" is powered by L1-L2 (outlets 1-12); BANK "L2" is powered by L2-L3 (outlets 13-24); BANK "L3" is powered by L3-L1 (outlets 25-36)
Front Panel LCD Display
Set of 3 LEDs (L1, L2, L3) indicate the output load segment the digital current display is reporting
Front Panel LEDs
Digital display reports output load level in amps separately for each output phase; Can also be used to scroll the configured IP address
Switches
SELECT switch advances the digital display and LED to report power consumption for load segments L1, L2 and L3 (short press); SELECT switch also rotates the local display 90 degrees for overhead power input (long press); SCROLL IP button scrolls the configured IP address (long press)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 1.670
Recommended Electrical Service
20A 208V with NEMA L15-20R outlet
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA L15-20P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
5.7kW (208V) total capacity / 9.2A max per output phase (L1-L2, L2-L3, L3-L1)
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(21) C13; (3) C19
Output Nominal Voltage
208
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local monitoring of current for each output phase (9.2A max per L1-L2, L2-L3, L3-L1, balanced) and for each output receptacle; BANK "L1" is powered by L1-L2 (outlets 1-8); BANK "L2" is powered by L2-L3 (outlets 9-16); BANK "L3" is powered by L3-L1 (outlets 17-24)
Front Panel LCD Display
Digital display reports output load level in amps separately for each output phase and each individual output receptacle; Can also be used to scroll the configured IP address
Front Panel LEDs
Set of 3 LEDs (L1, L2, L3) indicate the output load segment the digital current display is reporting; LEDs for L1, L2, L3 will also flash to indicate that the display is reporting current level for one of the outlets in that load bank; One additional LED per output receptacle indicates power ON/OFF status for that outlet
Switches
SELECT switch advances the digital display and LED to report power consumption for load segments L1, L2, L3 and for each individual output receptacle (short press); SELECT switch also rotates the local display 90 degrees for overhead power input (long press); SCROLL IP button scrolls the configured IP address (long press)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 3.260
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.