Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


APSX3024SW

3000W APS X Series 24VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
DC INPUT: Requires 24VDC input source capable of delivering 145A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation).
Maximum Input Amps
28
Input Connection Type
DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate
Voltage Compatibility (VAC)
230
Voltage Compatibility (VDC)
24
 
 
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60 Hz (user-selectable)
Pure Sine Wave Output
Yes
Nominal Output Voltage(s) Supported
230V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
3000
Peak Output Capacity (Watts)
6000
Output Voltage Regulation
LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation
50/60 Hz (+/- 0.3 Hz)
 
 
 
 
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
24
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
Battery Charge
Selectable 23 / 90A
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Includes automatic voltage regulation to correct brownouts and overvoltages back to usable levels
Overvoltage Correction
Overvoltages are automatically reduced by 10%
Brownout Correction
Brownouts are automatically boosted by 10% and 20%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
 
PHYSICAL
Material of Construction
Metal
Cooling Method
Fan
Unit Dimensions (hwd / in.)
10.080 x 8.900 x 12.400
Unit Weight (lbs.)
64.8
 
 
 
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
Dip-switch selectable 20 millisecond (full cycle) / 10 millisecond (half-cycle) transfer times which are compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications
Low Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 170V AC (user adjustable to 180V).
High Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 260V (user adjustable to 270 - see manual).
FEATURES & SPECIFICATIONS
Grounding
Main grounding lug connects inverter/charger to earth or vehicle chassis ground
 
STANDARDS & COMPLIANCE
Product Certifications
UL 1741
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
 
 
CHARGING
 
SURGE / NOISE SUPPRESSION
 
PINV1000

1000W Light-Duty Compact Power Inverter with 2 AC/1 USB - 2.0A/Battery Cables, Mobile

More Info
Check Prices
INPUT
 
Recommended Electrical Service
12V DC
 
Input Connection Type
DC terminal post for battery cables with ring terminals
Voltage Compatibility (VAC)
110; 120
Voltage Compatibility (VDC)
10-16
Input Cord Length (ft.)
3
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
 
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(2) 5-15R
Continuous Output Capacity (Watts)
1000
Peak Output Capacity (Watts)
2000
Output Voltage Regulation
Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
Output Frequency Regulation
60Hz (+/- 3Hz)
Output AC Waveform (Battery Mode)
PWM sine wave
Overload Protection
Yes
Output Voltage (VDC)
5V
 
BATTERY
Expandable Runtime
No
 
Expandable Runtime Description
User-Supplied 12VDC battery system
DC System Voltage (VDC)
12
 
 
 
 
VOLTAGE REGULATION
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Single multi-color status LED for operation (Green) and fault conditions (RED)
Switches
ON/OFF Rocker Switch
Audible Alarm
Low Battery, Short Circuit, Over-temperature, High DC Voltage, Overload protection
PHYSICAL
Material of Construction
Aluminum, Steel
 
Unit Dimensions (hwd / in.)
3.000 x 5.040 x 7.280
Unit Weight (lbs.)
2.69
Form Factors Supported
Horizontal Floor, Wall-Mount
Housing Color
Black; Blue
Receptacle Color
Black
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
Operating Temperature
32° to 104°F (0° to 40°C)
LINE / BATTERY TRANSFER
 
 
 
FEATURES & SPECIFICATIONS
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
 
 
 
 
Product Warranty Period (Worldwide)
2-year limited warranty
 
 
CHARGING
Charging Ports / Amps
(1) 2A
SURGE / NOISE SUPPRESSION
 
PINV1500

1500W Medium-Duty Compact Mobile Power Inverter with 2 AC/2 USB - 2.0A/Battery Cables

More Info
INPUT
 
Recommended Electrical Service
12V DC
 
Input Connection Type
DC terminal post for battery cables with ring terminals
Voltage Compatibility (VAC)
110; 120
Voltage Compatibility (VDC)
10-16
Input Cord Length (ft.)
3
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
 
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
115V; 120V
Output Receptacles
(2) 5-15R
Continuous Output Capacity (Watts)
1500
Peak Output Capacity (Watts)
3000
Output Voltage Regulation
Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
Output Frequency Regulation
60Hz (+/- 3Hz)
Output AC Waveform (Battery Mode)
PWM sine wave
Overload Protection
Yes
Output Voltage (VDC)
5V
 
BATTERY
Expandable Runtime
No
Expandable Battery Runtime
User-Supplied 12VDC battery system
 
DC System Voltage (VDC)
12
Battery Pack Accessory (Optional)
User-Supplied;  98-121 , BP260
 
Battery Access
Terminal Post
 
VOLTAGE REGULATION
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Single multi-color status LED for operation (Green) and fault conditions (RED)
Switches
ON/OFF Rocker Switch
Audible Alarm
Low Battery, Short Circuit, Over-temperature, High DC Voltage, Low DC Voltage and Overload protection
PHYSICAL
Material of Construction
Aluminum, Steel
 
Unit Dimensions (hwd / in.)
3.540 x 7.600 x 8.270
Unit Weight (lbs.)
4.63
Form Factors Supported
Horizontal Floor, Wall-Mount
Housing Color
Black; Blue
Receptacle Color
Black
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
Operating Temperature
32° to 104°F (0° to 40°C)
LINE / BATTERY TRANSFER
 
 
 
FEATURES & SPECIFICATIONS
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.1 (Canada); UL 458
Product Compliance
RoHS
WARRANTY & SUPPORT
 
 
 
 
Product Warranty Period (Worldwide)
2-year limited warranty
 
 
CHARGING
Charging Ports / Amps
(2) 2A
SURGE / NOISE SUPPRESSION
 
PINV2000

2000W Medium-Duty Compact Mobile Power Inverter with 2 AC/1 USB - 2.0A/Battery Cables

More Info
Check Prices
INPUT
 
Recommended Electrical Service
12V DC
 
Input Connection Type
DC terminal posts for included or user-supplied battery cables with ring terminals
Voltage Compatibility (VAC)
110; 120
Voltage Compatibility (VDC)
10-16
Input Cord Length (ft.)
3
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
 
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
115V; 120V
Output Receptacles
(2) 5-15/20R
Continuous Output Capacity (Watts)
2000
Peak Output Capacity (Watts)
4000
Output Voltage Regulation
Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
Output Frequency Regulation
60Hz (+/- 3Hz)
Output AC Waveform (Battery Mode)
PWM sine wave
Overload Protection
Yes
Output Voltage (VDC)
5V
Output Receptacle Details
The dual GFCI protected outlets accepts 15A or 20A equipment plugs.
BATTERY
Expandable Runtime
No
Expandable Battery Runtime
User-Supplied 12VDC battery system
 
DC System Voltage (VDC)
12
Battery Pack Accessory (Optional)
User-Supplied;  98-121 , BP260
 
Battery Access
Terminal Post
 
VOLTAGE REGULATION
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Single multi-color status LED for operation (Green) and fault conditions (RED), GFCI protection status LED (Green); PINVRM connection status LED (Green)
Switches
Inverter: ON/OFF/REMOTE Rocker Switch; Optional PINVRM wired remote panel: ON/OFF push-button switch.
Audible Alarm
Low Battery, Short Circuit, Over-temperature, High DC Voltage, Low DC Voltage and Overload protection
PHYSICAL
Material of Construction
Aluminum
 
Unit Dimensions (hwd / in.)
5.961 x 4.173 x 2.362
Unit Weight (lbs.)
7.22
Form Factors Supported
Horizontal Floor, Wall-Mount
Housing Color
Black; Blue
Receptacle Color
White
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
Operating Temperature
32° to 104°F (0° to 40°C)
LINE / BATTERY TRANSFER
 
 
 
FEATURES & SPECIFICATIONS
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.1 (Canada); UL 458
Product Compliance
RoHS
WARRANTY & SUPPORT
 
 
 
 
Product Warranty Period (Worldwide)
2-year limited warranty
Optional Coverage
1-Year standard warranty extension
 
CHARGING
Charging Ports / Amps
(1) 2A
SURGE / NOISE SUPPRESSION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.