Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SR1UBRUSH

SmartRack 1U Cable Pass-Through Panel with Brush Strip

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
.5
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR1UPANEL10

SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
1.752 x 19.000 x 1.252
Unit Weight (lbs.)
.09
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR1UPANEL50

SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
1.752 x 19.000 x 1.252
Unit Weight (lbs.)
.93
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
UPSHDEARKIT

Heavy-Duty 2-post Front Mounting Ear Kit

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
COOLING
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.425 x 0.849 x 3.691
 
Material of Construction
Steel
Form Factors Supported
2U UPS systems up to 65lbs
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.