Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SR25UBAC

SmartRack 25U Standard-Depth Rack Enclosure Cabinet for SRCOOL3KTP Top-of-Rack Air Conditioner

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Patch Panel; Server; UPS
Rack Type
Enclosure; Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
48.790 x 23.620 x 42.130
Unit Weight (lbs.)
220.292
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
Yes
Extra Wide
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
Product Compliance
CE (Europe); EAC (Belarus, Kazakhstan, Russia); EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SR33UBAC

SmartRack 33U Standard-Depth Rack Enclosure Cabinet for SRCOOL3KTP Top-of-Rack Air Conditioner

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Patch Panel; Server; UPS
Rack Type
Enclosure; Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
33U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
62.780 x 23.620 x 42.130
Unit Weight (lbs.)
270.960
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
Product Compliance
CE (Europe); EAC (Belarus, Kazakhstan, Russia); EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.