Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRFAN1U

SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories; Fan Panel
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
50/60 Hz
Input Cord Length (ft.)
6
COOLING
Cooling Type
Passive
 
PHYSICAL
Rack Height
1U
Unit Dimensions (hwd / in.)
1.730 x 18.900 x 5.770
Unit Weight (lbs.)
6.6
FEATURES & SPECIFICATIONS
Sound Level (Noise)
≤ 45dB
STANDARDS & COMPLIANCE
Product Compliance
UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
SRFAN3U

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories; Fan Panel
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
50/60 Hz
Input Cord Length (ft.)
6
COOLING
Cooling Type
Passive
 
PHYSICAL
Rack Height
3U
Unit Dimensions (hwd / in.)
5.220 x 18.870 x 2.070
Unit Weight (lbs.)
5.5
FEATURES & SPECIFICATIONS
Sound Level (Noise)
≤ 45dB
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
SRFAN3UDCTEMP

3U Digital Temperature Sensor with 2 12VDC Extra-Quiet Fans, Blanking Panel, LCD

More Info
Check Prices
OVERVIEW
Accessory Type
Temperature Sensor
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 1-15P
Input Plug Features
NEMA 1-15P
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
Input Cord Length (ft.)
6
COOLING
Cooling Type
Active
Airflow
169.00 CFM
PHYSICAL
Rack Height
3U
Unit Dimensions (hwd / in.)
5.220 x 18.870 x 2.620
Unit Weight (lbs.)
5.110
FEATURES & SPECIFICATIONS
Sound Level (Noise)
33.8 dB
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
SRFANROOF

SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories; Fan Panel
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
50/60 Hz
Input Cord Length (ft.)
6
COOLING
Cooling Type
Passive
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
3.000 x 23.500 x 35.500
Unit Weight (lbs.)
22
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted ON/OFF rocker switch

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.