Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRLCDMOUNT

SmartRack Monitor Rack-Mount Bracket, 4U, for LCD Monitor up to 17-19 in.

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
Accessory Type
Mounting Bracket
Accessory Class
Rack Accessories
 
 
PHYSICAL
Color
Black
Rack Height
4U
VESA Pattern (mm)
100x100; 100x150; 75x75
Maximum Weight Capacity (lbs.)
44
Number of Displays
1
Unit Dimensions (hwd / in.)
4.880 x 18.880 x 15.810
Unit Weight (lbs.)
3.57
Weight Capacity - Stationary (lbs.)
40
Assembly Required
Yes
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
 
INPUT
 
POWER
 
COMMUNICATIONS
 
 
 
 
B018-000-1P5

SmartRack 1U Rack-Mount Device Rack Extension Bracket, 1.5 in.

More Info
Check Prices
OVERVIEW
 
Accessory Type
Mounting Bracket; Rackmount Kit
Accessory Class
Rack Accessories
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
 
Rackmountable
No
Unit Packaging Type
Box
 
 
FEATURES & SPECIFICATIONS
 
10/100 Ethernet Extension Support
No
IP68 Rated
No
IP20 Rated
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
3D Video Supported
No
INPUT
Bus Powered
No
POWER
Power Over Cable (PoC) Support
No
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
B110-DIN-02

DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance

More Info
Check Prices
OVERVIEW
 
Accessory Type
Mounting Bracket
Accessory Class
Audio Video Accessories
Product Type
Mounting Bracket
Technology
A/V over IP
PHYSICAL
Color
Black
 
 
 
 
 
 
 
 
Rackmountable
No
Unit Packaging Type
Box
Material of Construction
Aluminum
 
FEATURES & SPECIFICATIONS
 
 
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
INPUT
 
POWER
 
COMMUNICATIONS
 
 
 
 
N060-001

SmartRack 1U Hinged Wall-Mount Patch Panel Bracket

More Info
Check Prices
OVERVIEW
 
Accessory Type
Mounting Bracket
Accessory Class
Rack Accessories
 
Technology
Cat5/5e; Cat6; Cat6a
PHYSICAL
Color
Black
Rack Height
1U
 
 
 
Unit Dimensions (hwd / in.)
5.827 x 19.370 x 1.252
Unit Weight (lbs.)
1.25
 
 
 
 
 
Maximum Device Depth (in.)
5.5
FEATURES & SPECIFICATIONS
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
INPUT
 
POWER
 
COMMUNICATIONS
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.