Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

More Info
Check Prices
OVERVIEW
Accessory Type
Door Switch Kit
Accessory Class
Rack Accessories
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
OUTPUT
 
PHYSICAL
 
 
 
SU2030KMBP

3 Breaker Maintenance Bypass Panel for Select 20 and 30kVA UPS systems

More Info
OVERVIEW
Accessory Type
Bypass Panel
Accessory Class
UPS Accessories
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
INPUT
Nominal Input Voltage Description
208Y/120 VAC 3 phase, 4 wire, Ground
OUTPUT
Output Capacity Details
100A maximum per phase
PHYSICAL
Form Factors Supported
Wallmount
Unit Dimensions (hwd / in.)
12.000 x 24.000 x 5.560
Unit Weight (lbs.)
27.5

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.