Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SU60KMBPK

3-Breaker Maintenance Bypass Panel for 60kVA UPS S3M50K, S3M60K, SV60K and SU60K

More Info
OVERVIEW
Accessory Type
Bypass Panel
Accessory Class
UPS Accessories
 
INPUT
Nominal Input Voltage(s) Supported
240V AC
Voltage Compatibility (VAC)
240
 
 
PHYSICAL
Form Factors Supported
Wallmount
Unit Dimensions (hwd / in.)
42.360 x 30.120 x 11.750
Unit Weight (lbs.)
220
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
SUDC208V42P

20-60kVA 3-Phase Power Distribution Center

More Info
OVERVIEW
Accessory Type
Power Distribution Cabinet
Accessory Class
UPS Accessories
PDU Type
Basic; Metered; Monitored; Switched
INPUT
 
 
Input Phase
3-Phase
PDU Plug Type
Hardwire
PHYSICAL
 
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
321
PDU Form Factor
Vertical (0U)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
OUTPUT
Output Receptacles
Hardwire
SUDC208V84P

20-120kVA 3-Phase Power Distribution Center

More Info
OVERVIEW
Accessory Type
Power Distribution Cabinet
Accessory Class
UPS Accessories
 
INPUT
 
 
Input Phase
3-Phase
PDU Plug Type
Hardwire
PHYSICAL
 
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
410
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
OUTPUT
Output Receptacles
Hardwire

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.