Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SUBB120

120V 20A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications

More Info
OVERVIEW
Accessory Type
Circuit Breaker
Accessory Class
PDU Accessories
INPUT
Rated input current (Maximum Load)
20A
Nominal Input Voltage(s) Supported
120V AC
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.250 x 3.250 x 0.750
Unit Weight (lbs.)
.225
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
OUTPUT
 
 
 
SUBB130

120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications

More Info
Check Prices
OVERVIEW
Accessory Type
Circuit Breaker
Accessory Class
PDU Accessories
INPUT
Rated input current (Maximum Load)
30A
Nominal Input Voltage(s) Supported
120V AC
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.250 x 3.250 x 0.750
Unit Weight (lbs.)
.225
 
 
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
OUTPUT
 
 
 
SUBB230

Single Phase 208V 30A Circuit Breaker for Rack Distribution Cabinet Applications

More Info
OVERVIEW
Accessory Type
Circuit Breaker
Accessory Class
PDU Accessories
INPUT
Rated input current (Maximum Load)
30A
Nominal Input Voltage(s) Supported
208V AC
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.250 x 1.500 x 3.250
Unit Weight (lbs.)
.562
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
OUTPUT
 
 
 
SUBB320

Three Phase 208V 20A Circuit Breaker for Rack Distribution Cabinet Applications

More Info
Check Prices
OVERVIEW
Accessory Type
Circuit Breaker
Accessory Class
PDU Accessories
INPUT
Rated input current (Maximum Load)
20A
Nominal Input Voltage(s) Supported
208V AC
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.250 x 3.250 x 2.250
Unit Weight (lbs.)
.869
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
OUTPUT
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.