Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TLM609SA

Protect It! 6-Outlet Industrial Safety Surge Protector, 9 ft. Cord, 1500 Joules, Cord Wrap, Hang Holes

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
60000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
9
Right-Angle Plug
No
Integrated Cord Clip
Yes
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Overload Protection
Combo power switch and circuit breaker
Transformer Accommodation
(4) Yes
Outlet Orientation
1 single row of 6
Right-Angle Outlets
No
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2 position lighted on/off power switch
Diagnostic LED Details
1 green "protected" LED confirms surge suppression is present
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1500
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
EMI / RFI Filtering
Up to 20 dB
Automatic Shut-Off
Yes
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Metal
Power Cord Color
Yellow
Housing Color
Black; Yellow
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
209.55 mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
15.970 x 3.070 x 1.610
Unit Weight (lbs.)
2.71
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
TLM615SA

Protect It! 6-Outlet Industrial Safety Surge Protector, 15 ft. Cord, 2700 Joules, Cord Wrap, Hang Holes

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
90000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
Yes
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Overload Protection
Combo power switch and circuit breaker
Transformer Accommodation
(4) Yes
Outlet Orientation
6 in a single row
Right-Angle Outlets
No
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2 position lighted on/off power switch
Diagnostic LED Details
1 green "protected" LED confirms surge suppression is present
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
2700
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
EMI / RFI Filtering
Up to 20 dB
Automatic Shut-Off
Yes
UL1449 Let Through Rating
400,400,500
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Metal
Power Cord Color
Yellow
Housing Color
Black; Yellow
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
209.55 mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
15.970 x 3.070 x 1.610
Unit Weight (lbs.)
3.24
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$75,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
TLM812SA

Protect It! 8-Outlet Industrial Safety Surge Protector, 12 ft. Cord, 1500 Joules, Cord Wrap, Hang Holes

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
60000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
12
Right-Angle Plug
No
Integrated Cord Clip
Yes
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
Overload Protection
Combo power switch and circuit breaker
Transformer Accommodation
(6) Yes
Outlet Orientation
1 bank of 5, 1 bank of 3 (transformer outlets)
Right-Angle Outlets
No
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2 position lighted on/off power switch
Diagnostic LED Details
1 green "protected" LED confirms surge suppression is present
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1500
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
EMI / RFI Filtering
Up to 20 dB
Automatic Shut-Off
Yes
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Metal
Power Cord Color
Yellow
Housing Color
Black; Yellow
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
145 mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 25.40mm; Distance between standard and transformer outlets = 50.80mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
10.260 x 5.130 x 1.570
Unit Weight (lbs.)
4.52
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
TLM825SA

Protect It! 8-Outlet Industrial Safety Surge Protector, 25 ft. Cord, 3900 Joules, Cord Wrap, Hang Holes

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
120000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
25
Right-Angle Plug
No
Integrated Cord Clip
Yes
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
Overload Protection
Combo power switch and circuit breaker
Transformer Accommodation
(5) Yes
Outlet Orientation
1 bank of 5, 1 bank of 3 (transformer outlets)
Right-Angle Outlets
No
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Lighted on/off power switch
Diagnostic LED Details
1 green "protected" LED confirms surge suppression is present
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3900
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
EMI / RFI Filtering
Up to 20 dB
Automatic Shut-Off
Yes
UL1449 Let Through Rating
400 L-N, 400 L-G, 500 N-G
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Metal
Power Cord Color
Yellow
Housing Color
Black; Yellow
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
145 mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 25.40mm; Distance between standard and transformer outlets = 50.80mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
10.260 x 5.130 x 1.570
Unit Weight (lbs.)
4.52
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$100,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.