Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


IB8RM

Isobar 8-Outlet Surge Protector, 12 ft. Cord with Right-Angle Plug, 3840 Joules, Remote Master Switch, Metal Housing

More Info
Check Prices
OVERVIEW
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
150000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
12
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
12
Transformer Accommodation
(4) Yes
Right-Angle Outlets
No
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
Switches
Combination AC circuit breaker and mountable two position illuminated on/off power switch at the end of a 9 foot cable
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating
97,000 amps (36,000 NM / 61,000 CM)
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating
330V
IEEE587 Cat. A Ringwave Let-Through
Less than 35 volts
EMI / RFI Filtering
40-80 dB
Isolated Filter Banks
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Metal
Power Cord Color
Light Gray
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 210.79 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 38.66mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.500 x 9.000 x 3.500
Unit Weight (lbs.)
2.18
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); UL 1449
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
ISOBAR8ULTRA

Isobar 8-Outlet Surge Protector, 12 ft. Cord with Right-Angle Plug, 3840 Joules, Diagnostic LEDs, Metal Housing

More Info
Check Prices
OVERVIEW
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
150000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
12
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
12
Transformer Accommodation
(4) Yes
Right-Angle Outlets
No
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating
97,000 amps (36,000 NM / 61,000 CM)
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating
330V
IEEE587 Cat. A Ringwave Let-Through
Less than 35 volts
EMI / RFI Filtering
40-80 dB
Isolated Filter Banks
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Metal
Power Cord Color
Light Gray
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 210.79 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.570 x 9.280 x 3.560
Unit Weight (lbs.)
3.3
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
ISOTEL8ULTRA

Isobar 8-Outlet Surge Protector, 12 ft. Cord with Right-Angle Plug, 3840 Joules, Diagnostic LEDs, Tel/Fax/Modem, Metal

More Info
Check Prices
OVERVIEW
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
150000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
12
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
12
Transformer Accommodation
(4) Yes
Right-Angle Outlets
No
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating
92,000 amps (36,000 NM / 56,000 CM)
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating
330V - UL Verified
IEEE587 Cat. A Ringwave Let-Through
Less than 35 volts
EMI / RFI Filtering
40-80 dB
Isolated Filter Banks
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
Telephone/DSL Protection Details
1 line
PHYSICAL
Material of Construction
Metal
Power Cord Color
Light Gray
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
210.79 mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 38.89mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.500 x 9.000 x 3.500
Unit Weight (lbs.)
3.4
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
SUPER6TEL12

Protect It! 7-Outlet Surge Protector, 12 ft. (3.66 m) Cord, 1080 Joules, Fax/Modem Protection, RJ11

More Info
Check Prices
OVERVIEW
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
72000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
12
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Plug Features
Right Angle (36D)
Input Cord Gauge Type
14 gauge; SJT
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(7) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(4) Yes
Right-Angle Outlets
No
Outlet Orientation
Single row of 5, plus 2 side mounted outlets
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position on/off power switch
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
 
 
 
UL1449 Let Through Rating
330V - UL Verified
 
EMI / RFI Filtering
Up to 20 dB
 
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
Telephone/DSL Protection Details
1 line
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Gray
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 70 mm; Distance between slot height = 24 mm
Outlets Measurement (Center to Center)
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
1.540 x 2.720 x 10.300
Unit Weight (lbs.)
1.82
Input Cord Color
White
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product Compliance
FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.