Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U152-003-M

USB to 5V DC Type-M Barrel Plug Power Cord - M/M, 28 AWG, Black, 3 ft. (0.91 m)

More Info
OVERVIEW
Country/Region
Global
INPUT
Maximum Input Amps
0
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
TYPE M 5V DC
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
3mm
Number of Conductors
0
Cable Length (ft.)
3
 
FEATURES & SPECIFICATIONS
Angled Plug
No
High Voltage
No
Locking Plug
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
U152-003-N

USB to 5V DC Type-N Barrel Plug Power Cord - M/M, 28 AWG, Black, 3 ft. (0.91 m)

More Info
OVERVIEW
Country/Region
Global
INPUT
Maximum Input Amps
0
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
TYPE N 5V DC
PHYSICAL
 
 
 
 
 
 
Number of Conductors
0
Cable Length (ft.)
3
Color
Black
FEATURES & SPECIFICATIONS
 
High Voltage
No
Locking Plug
No
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.