Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA U224-1R4-R

4-Port USB 2.0 USB over Cat5 Hub with 3 local Ports and 1 Remote Port, TAA

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
 
 
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
 
 
PHYSICAL
Color
Black
Receiver Unit Height (in.)
0.9
Receiver Unit Width (in.)
1.8
Receiver Unit Depth (in.)
2.6
Transmitter Unit Depth (in.)
3.3
Transmitter Unit Height (in.)
0.9
Transmitter Unit Width (in.)
2.4
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
 
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
TAA U224-4R4-R

4-Port USB 2.0 over Cat5 Hub with 4 Remote Ports, TAA

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
Power Source Type
AC Adapter
DC Barrel Plug
OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
 
 
PHYSICAL
Color
Black
Receiver Unit Height (in.)
0.9
Receiver Unit Width (in.)
2.4
Receiver Unit Depth (in.)
3.3
Transmitter Unit Depth (in.)
2.6
Transmitter Unit Height (in.)
0.9
Transmitter Unit Width (in.)
1.8
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Material of Construction
Plastic
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
External Power Supply Certifications
CE; FCC; UL
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red - Connection; Green - Activity
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
TAA B203-101-IND

1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA

More Info
Check Prices
OVERVIEW
 
Technology
USB 2.0 (High Speed)
 
VIDEO
 
 
 
HDR Support
No
DATA
 
 
POWER
 
 
 
Power Over Cable (PoC) Support
Yes
Output Volt/Amp (from external power supply)
5V/2A
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB B (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
Material of Construction
Metal
Receiver Unit Dimensions (hwd / cm.)
11.501 x 6.240 x 2.700
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
11.501 x 6.240 x 2.700
Transmitter Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Transmitter Unit Weight (lbs.)
1
Unit Packaging Type
Box
Unit Weight (lbs.)
1
 
 
 
FEATURES & SPECIFICATIONS
 
 
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
Recommended Category Cable
Cat5e/Cat6
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
INPUT
 
 
 
 
 
 
Product Length (in.)
4.528
Product Length (cm.)
11.501
Product Length (ft.)
0.377
Product Length (m)
0.115
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
0 - 85% RH, NON-CONDENSING
Storage Humidity Range
0 - 85% RH, NON-CONDENSING
ESD Protection
15KV
 
COMMUNICATIONS
Signal Range (ft.)
150
Transmission Distance
45m (150 ft)
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
TAA B203-101-IND-ER

1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 330 ft., TAA

More Info
Check Prices
OVERVIEW
 
Technology
USB 2.0 (High Speed)
 
VIDEO
 
 
 
HDR Support
No
DATA
 
 
POWER
 
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
Power Over Cable (PoC) Support
Yes
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB B (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
Material of Construction
Metal
Receiver Unit Dimensions (hwd / cm.)
11.5 x 6.24 x 2.7
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
11.5 x 6.24 x 2.7
Transmitter Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Transmitter Unit Weight (lbs.)
1
Unit Packaging Type
Box
Unit Weight (lbs.)
1
Receiver Unit Weight (kg)
0.45
Transmitter Unit Weight (kg)
0.45
 
FEATURES & SPECIFICATIONS
 
 
 
Driver Required
No
Recommended Category Cable
Cat6/6a
Data Transfer Rate
300 Mbps
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
ESD Protection
15KV
Relative Humidity
0 - 85% RH, NON-CONDENSING
COMMUNICATIONS
Signal Range (ft.)
330
Transmission Distance
100m (330 ft)
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.