Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U236-000-GBW

USB 2.0 to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps, White

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6; USB 2.0 (High Speed)
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
7.5
 
POWER
Power Consumption (Watts)
0.95
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
White
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.05
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
10% to 90 % RH, Non-Condensing
BTUs
3.2 BTU/Hr
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3ab; 802.3az; 802.3u; 802.3x
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
U236-000-R

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, RJ45, Black

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6; USB 2.0 (High Speed)
Country/Region
Global
 
INPUT
Bus Powered
Yes
Product Length (in.)
7.5
 
POWER
Power Consumption (Watts)
0.75
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.630 x 1.060 x 2.360
Unit Packaging Type
Box
Unit Weight (lbs.)
0.05
Cable Outer Diameter (OD)
3.0mm
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
10% to 90 % RH, Non-Condensing
BTUs
2.6 BTU/Hr
Operating Humidity Range
10% to 85%
Storage Humidity Range
5% to 90%
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
IEEE Standards Supported
802.3; 802.3ab; 802.3az; 802.3u; 802.3x
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Ethernet Support
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
U236-MMF-LC

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, 100Base-FX, LC, Multimode Fiber, White

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
 
Mode Type
Multimode
INPUT
Bus Powered
Yes
 
Built-In Cable Length (in.)
6.1
POWER
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE); RJ45 (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
White
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.710 x 2.200 x 1.610
Unit Packaging Type
Box
Unit Weight (lbs.)
0.12
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
5% to 90 % RH, Non-Condensing
 
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
 
Wavelength
1310nm
Transmission Distance
2km
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
Remote Wakeup Support
Yes
Driver Required
Yes
 
 
Optical Port
LC
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power/Data)
U236-SMF-LC

USB 2.0 Ethernet Adapter - 10/100 Mbps, 100Base-FX, LC, Singlemode Fiber, White

More Info
OVERVIEW
Technology
USB 2.0 (High Speed)
 
Mode Type
Singlemode
INPUT
Bus Powered
Yes
 
Built-In Cable Length (in.)
6.1
POWER
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
White
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.710 x 2.200 x 1.610
Unit Packaging Type
Box
Unit Weight (lbs.)
0.12
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
5% to 90 % RH, Non-Condensing
 
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
 
Wavelength
1310nm
Transmission Distance
20km
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
Remote Wakeup Support
Yes
Driver Required
Yes
 
 
Optical Port
LC
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power/Data)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.