Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TLP38UAM

Safe-IT 3-Outlet Spherical Surge Protector, 5-15R Outlets, 4 USB Charging Ports, 8 ft. (2.4 m) Cord, Antimicrobial Protection

More Info
Check Prices
OVERVIEW
Device Compatibility
Phone; Tablet
 
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
8
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
 
 
 
 
 
 
 
 
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(3) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
No
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Diagnostic LED Details
1 Green LED - Protection
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
4.8A
Total Charging Watts
24
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports
(2) 2.4A Quick Charge
Charging Ports Details
  • 2 x USB-A (2.4A) charging ports for iPhones and iPads
  • 2 x USB-A (2.4A) charging ports for Android and other devices
Charging Ports / Amps
(4) 4.8A
Overcharge Protection
No
 
 
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
540
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Housing Color
Black; Light Gray
Mounting Holes or Slots
Yes
Receptacle Color
Black
Unit Dimensions (hwd / in.)
3.590 x 3.560 x 3.320
Unit Weight (lbs.)
1.18
Input Cord Color
Black
Mounting Details
Keyhole mounting slots in base
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL 1449; UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$10,000 Ultimate Lifetime Insurance 
POWER
 
 
 
 
 
CONNECTIONS
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
BATTERY
 
 
TLP410UCUFOAM

Safe-IT Conference Power Surge Protector, 4 Rotating 5-15R Outlets, USB-C & 3 USB-A Ports, 10 ft. (3 m) Cord, Antimicrobial Protection

More Info
Check Prices
OVERVIEW
Device Compatibility
Phone; Tablet
 
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Gauge Type
14 gauge
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
Input Plug Features
Right Angle (36D)
 
 
 
 
 
 
 
 
 
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(4) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(4) Yes
Right-Angle Outlets
No
Overload Protection
Yes (2-in-1 switch)
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Diagnostic LED Details
Yes
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
4.8A
Total Charging Watts
24
Charging Method
USB
Charging Port Type
(3) USB A (FEMALE); (1) USB C (FEMALE)
 
 
Charging Ports / Amps
(3) 2.4A; (1) 3A
Overcharge Protection
No
 
 
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500, 500, 600
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
 
Mounting Holes or Slots
No
Receptacle Color
White
Unit Dimensions (hwd / in.)
7.720 x 7.060 x 1.900
Unit Weight (lbs.)
1.87
 
 
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
Yes
GaN Technology
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); UL 1449; UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$100,000 Ultimate Lifetime Insurance 
POWER
 
 
 
 
 
CONNECTIONS
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
BATTERY
 
 
TLP606UCTOWER

6-Outlet Surge Protector Tower, 3x USB-A, 1x USB-C, 8 ft. Cord, 5-15P Plug, 1800 Joules, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Phone; Tablet
 
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
 
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
8
Right-Angle Plug
No
Integrated Cord Clip
No
 
Input Cord Gauge (AWG)
14
Input Cord Details
SJT-B
 
 
 
 
 
 
 
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
Yes
Right-Angle Outlets
No
Overload Protection
Yes
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Diagnostic LED Details
Yes
 
CHARGING
Number of Charging Ports
4
 
Total Charging Watts
30.5
Charging Method
USB
Charging Port Type
(3) USB A (FEMALE); (1) USB C (FEMALE)
 
 
Charging Ports / Amps
(3) 3.1A; (1) 3A
Overcharge Protection
No
 
 
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1800
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
L-N, L-G, N-G 800,800,800
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black and Gray Braided
 
Mounting Holes or Slots
No
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
7.800 x 5.900 x 4.000
Unit Weight (lbs.)
2.3
 
 
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL Listed
Product Compliance
FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$10,000 Ultimate Lifetime Insurance 
POWER
 
 
 
 
 
CONNECTIONS
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
BATTERY
 
 
U280-CQ01

Wireless Car Charger - 15W Fast Charging, USB-C, Apple and Samsung Compatible, Windshield/Dash/Vent Phone Holder

More Info
Check Prices
OVERVIEW
Device Compatibility
Phone
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Technology
Wireless
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
 
 
 
Input Plug Type
USB-C (FEMALE)
 
 
 
 
 
 
Input Connection Type
USB Type-C
Voltage Compatibility (VDC)
5-12V
Input Plug Type Details
USB-A to USB-C cable provided
Input Current
1.5-2A
Product Length (in.)
4.764
Product Length (cm.)
12.1
Product Length (ft.)
0.397
Product Length (m)
0.121
 
 
OUTPUT
 
 
 
 
 
Overload Protection
Yes
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
LED Indicators
Power Connection (Blue)
CHARGING
Number of Charging Ports
1
Total Charging Amps
2A
Total Charging Watts
15
Charging Method
Wireless
Charging Port Type
WIRELESS CHARGING COIL
 
Charging Ports Details
5W/7.5W/10W/15W
Charging Ports / Amps
2A
 
Charging Method Detail
Qi Compatible
 
 
 
SURGE / NOISE SUPPRESSION
 
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
Material of Construction
ABS, PVC
 
 
 
 
Unit Dimensions (hwd / in.)
2.894 x 4.764 x 2.047
 
 
 
Color
Black
Unit Packaging Type
Box
 
FEATURES & SPECIFICATIONS
 
 
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Y
Quick Charge Compliant
No
Driver Required
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
POWER
Power Consumption (Watts)
15
Power Consumption Detail
15W, 10W, 7.5W, 5W
 
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
10% - 80%, NON-CONDENSING
 
 
BATTERY
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.