Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U280-001-C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
Technology
USB
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Connection Type
Automatic Vehicle Cigarette Lighter
Input Plug Type
Car Auxiliary Power Outlet
 
 
 
 
 
 
 
 
 
 
OUTPUT
Output Capacity (Watts)
12
Overload Protection
Yes
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
USB A (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
1.4A
Total Charging Watts
12
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(1) 2.4A
Compatible Devices
Laptop; Smartphone; Tablet
 
 
 
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
BATTERY
 
 
INPUT TRANSFORMER
 
U280-001-W2-HG

1-Port Isolator Hospital-Grade USB Wall Charger, UL 60601-1 for Patient Care Areas, USB-A, 2.5A

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5.2V / 2.5A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Voltage Compatibility (VDC)
5.2
Input Frequency
50 / 60 Hz
Input Current
0.3A
 
 
 
OUTPUT
 
Overload Protection
Yes
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB A (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
2.5A
Total Charging Watts
12.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.5A (12.5W)
Charging Ports / Amps
3A / 2A / 1.5A
 
 
 
 
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
1.160 x 2.800 x 1.240
Material of Construction
Plastic, 94V0 PVC
Unit Weight (lbs.)
0.15
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
 
 
Relative Humidity
0% TO 95% RH
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation (ft.)
9842
BTUs
44.61 @ Rated Load
ESD Protection
8 kV Contact/20kV Air Discharge
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
No
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; WEEE
External Power Supply Certifications
FCC; ETL; CSA; RoHS
Product Certifications
2MOPP; CSA (Canada); UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
13.07
Power Consumption Detail
13.07 @ Rated Load
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
BATTERY
 
 
INPUT TRANSFORMER
 
U280-C01-25-1B

USB Car Charger - 25W PD Charging, USB-C, Black

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Amazon Kindle; Chromebook; Laptop; Phone; Tablet
Technology
USB
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Connection Type
Automatic Vehicle Cigarette Lighter
Input Plug Type
Car Auxiliary Power Outlet
 
 
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
OUTPUT
Output Capacity (Watts)
25
Overload Protection
Yes
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
USB C (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
25
Charging Method
USB
Charging Port Type
USB C (FEMALE)
Charging Ports Details

5V 3A (15W), 9V 2.77A (25W) - PD 3.0

3.3V-5.9V 3A, 3.3V-11V 2.25A (25W) - PPS

Charging Ports / Amps
3A
Compatible Devices
Portable Speaker; Smartphone; Tablet
Charging Method Detail

USB-C PD 3.0 Charging up to 25W

 
 
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
5.560 x 2.960 x 2.640
Material of Construction
Polycarbonate
Unit Weight (lbs.)
0.04
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-Condensing
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
Driver Required
No
Over Current Protection
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
POWER
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
USER INTERFACE, ALERTS & CONTROLS
 
BATTERY
 
 
INPUT TRANSFORMER
 
U280-Q01FL-BK

10W Wireless Fast-Charging Pad, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Phone; Tablet; Amazon Kindle; Headphones; Watch
Technology
Wireless
 
INPUT
Nominal Input Voltage(s) Supported
9V DC
 
Input Plug Type
USB MICRO-B (FEMALE)
 
 
 
 
 
 
 
 
 
 
OUTPUT
 
Overload Protection
Yes
 
CONNECTIONS
 
Side A - Connector 1
MICRO-USB B (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
CHARGING
Number of Charging Ports
0
Total Charging Amps
1.1A
Total Charging Watts
10
Charging Method
Wireless
Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details
5V/1A (5W); 9V/1.1A (10W)
Charging Ports / Amps
1A
 
Charging Method Detail
Qi Compatible; Quick Charge 3.0; Quick Charge 2.0
 
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.050 x 4.600 x 6.000
Material of Construction
PC (Plastic)
Unit Weight (lbs.)
0.44
Unit Packaging Type
Box
 
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 80% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power, Fully Charged); Blue - Flashing on/off (Charging)
BATTERY
 
 
INPUT TRANSFORMER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.