Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-W01-18C1-K

Compact USB-C Wall Charger with USB-C to Lightning Cable - 18W PD Charging, GaN Technology, White

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
1.0A (Max)
OUTPUT
Overload Protection
Yes
POWER
Power Consumption (Watts)
18
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Power
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
18
Charging Method
USB
Charging Method Detail

Power Delivery 3.0

Charging Port Type
USB C (FEMALE)
Charging Ports Details
5V 3A (15W), 9V 2A (18W)
Charging Ports / Amps
(1) 3A
Compatible Devices
Smartphone; Tablet
 
PHYSICAL
Color
White
Material of Construction
PC (Plastic)
Cable Jacket Color
White
Unit Dimensions (hwd / in.)
1.550 x 1.360 x 1.090
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
 
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 ~ 90% RH, Non-Condensing
Storage Humidity Range
5 ~ 95% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C: 5V 3A (15W), 9V 2A (18W)
 
 
FEATURES & SPECIFICATIONS
GaN Technology
Yes
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
MFi; NOM (Mexico); UL Listed
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
 
INPUT TRANSFORMER
 
U280-W01-QC3-1

1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
Technology
USB 2.0 (High Speed)
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 100-127; 100-140; 110; 110-240; 120; 125; 127; 200; 200-240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
0.45A Max
OUTPUT
Overload Protection
Yes
POWER
Power Consumption (Watts)
18
USB Power Delivery (PD) Charging Support
No
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (6V-6.5V/3A), Green (5V-9V/2A), Red (9V-12V/1.5A)
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
18
Charging Method
USB
Charging Method Detail
Quick Charge 3.0
Charging Port Type
USB A (FEMALE)
Charging Ports Details
3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
Charging Ports / Amps
3A / 2A / 1.5A
Compatible Devices
Portable Speaker; Smartphone; Tablet
Charging Ports
2.4A Quick Charge; USB-A: 2A
PHYSICAL
Color
White
Material of Construction
Plastic
 
Unit Dimensions (hwd / in.)
2.200 x 1.700 x 1.100
 
Unit Weight (lbs.)
0.15
Total Number of Ports
1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
 
 
Power Provided to Connected Device(s)
18W
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
0.229
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Y
Quick Charge Compliant
3.0
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
No
INPUT TRANSFORMER
Input Voltage

Supports an input voltage range of 100-240V

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.