Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U042-025

USB 2.0 A to B Active Repeater Cable (M/M), 25 ft. (7.62 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB B (MALE)
Connector Style
Straight
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
25
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
POWER
 
CHARGING
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
U042-036

USB 2.0 A to B Active Repeater Cable (M/M), 36 ft. (10.97 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB B (MALE)
Connector Style
Straight
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
36
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
POWER
 
CHARGING
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
U042-050

USB 2.0 A to B Active Repeater Cable (M/M), 50 ft. (15.24 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB B (MALE)
Connector Style
Straight
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
50
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
POWER
 
CHARGING
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
U328F-20M

USB 3.2 Gen 1 Plenum-Rated Fiber Active Optical Cable (AOC) - 5 Gbps, (A to B M/M), Black, 20 m

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Cable Type
Active
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB B (MALE)
Connector Style
Straight
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
65
Material of Construction
PVC
Cable Jacket Material
PVC
Cable Jacket Rating
CMP
Cable Outer Diameter (OD)
4.5mm
Wire Gauge (AWG)
18
Unit Packaging Type
Box
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Maximum Input Amps
1
 
POWER
USB Power Delivery (PD) Charging Support
No
CHARGING
Total Charging Watts
4.5
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
5% - 90% RH, Non-Condensing
Storage Humidity Range
5% - 90% RH, Non-Condensing
Power Provided to Connected Device(s)
5V, 900mA
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate
5 Gbps
Driver Required
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.