Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U420-003

USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5MM
Cable Length (ft.)
3
Cable Length (in.)
36
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
10% to 85%, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
 
 
 
CHARGING
 
U420-003-G2

USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
Device Compatibility
Amazon Kindle; Chromebook; Headphones; Laptop; Phone; Tablet; Video Game System; Watch
Country/Region
Global
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.2MM
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
9.000 x 6.500 x 0.500
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
10% to 85% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Number of Monitors Supported
1
Resolutions Supported

Capable of transmitting Ultra High Definition (UHD) video up to 4K x 2K (3840 x 2160) @ 30 Hz from hosts that support USB-C DP Alt Mode

Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
4096 x 2160 (4K)
DisplayPort Alt Mode
Yes
CHARGING
Compatible Devices
Portable Speaker; Smartphone; Tablet; Video Game Console
U428-003-CRA

USB-C to USB-A Cable (M/M), Right-Angle C, USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE) - RIGHT ANGLE
Side B - Connector 1
USB 3.0 A (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Angled
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5 mm
Cable Length (ft.)
3
Cable Length (in.)
36
 
Unit Packaging Type
Polybag
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
CHARGING
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.