If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4; DisplayPort 1.4
Resolutions Supported
DisplayPort: 4K 30Hz (3840 x 2160)
HDMI: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video Resolution
DP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Extended Mode
Yes
Extended Mode Details
Supports single, double and triple display video outputs from a Windows PC that supports MST:
- Dual Display: HDMI (up to 1920 x 1080 @ 60 Hz) + VGA (up to 1920 x 1200 @ 60 Hz), HDMI (up to 1920 x 1080 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz), or VGA (up to 1920 x 1200 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz)
- Triple Display: Supports 3 displays under MST mode. Displays share max 10.8 Gbps bandwidth (ex: x1 display at 1080p/60Hz + dual 720p/60Hz)
Note: Some host PC's only support up to 3 displays total. If necessary the display of the host PC should be turned off in order to support the three connected displays. When multiple displays are connected and one display is using a higher video resolution than the other(s) there is a chance not all displays will function due to a lack of bandwidth. This can be fixed by connecting each display and setting the resolution one by one.
Mirror Mode
Yes
Mirror Mode Details
Supports single, double and triple display video outputs from a Windows PC that supports MST:
- Dual Display: HDMI (up to 1920 x 1080 @ 60 Hz) + VGA (up to 1920 x 1200 @ 60 Hz), HDMI (up to 1920 x 1080 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz), or VGA (up to 1920 x 1200 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz)
- Triple Display: Supports 3 displays under MST mode. Displays share max 10.8 Gbps bandwidth (ex: x1 display at 1080p/60Hz + dual 720p/60Hz)
Note: Some host PC's only support up to 3 displays total. If necessary the display to the host PC should be turned off in order to support the three external displays. When multiple displays are connected and one display is using a higher video resolution than the other(s) there is a chance not all displays will function due to a lack of bandwidth. This can be fixed by connecting each display and setting the resolution one by one.
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
Chroma Sub Sampling
4:4:4
Video Input
USB C (FEMALE)
Video Output
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB 3.x
Host Connector
USB C (MALE)
Country/Region
Global
VIDEO
Number of Monitors Supported
3
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
DisplayPort: 4K 30Hz (4096 x 2160)
HDMI: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1080 60Hz
Max Supported Video Resolution
HDMI/DP: 4096 x 2160 @30Hz, VGA: 1920 x 1080 @60Hz
Extended Mode
Yes
Extended Mode Details
Extend the Host Computer's Desktop Across Three Connected Displays with MST Mode
The U442-DOCK7D-B supports both SST (Single Stream Transport) and MST (Multi Stream Transport) for transmitting video across multiple displays. Extend your desktop across three connected displays for increased productivity. The following video output combinations are supported:
Note: Video output quantity and quality is dictated by the host computer's graphic card and ability to support MST mode. Not all laptops are capable of transmitting video to its primary screen and three connected displays. If three connected displays are desired then the local screen needs to be turned off under the computer's video settings. Mac OS does not support MST mode and only supports SST mode for transmitting mirrored video content to connected displays.
Mirror Mode
Yes
Mirror Mode Details
Create Multiple Display Installations with Mirrored Video Content
The U442-DOCK7D-B supports both SST (Single Stream Transport) and MST (Multi Stream Transport) for transmitting video across multiple displays. Video content can be mirrored across up to three connected displays under SST Mode. The following video combinations are supported:
Note: Video output quantity and quality is dictated by the host computer's graphic card. Not all laptops are capable of transmitting video to its primary screen and three connected displays. If three connected displays are desired then the local screen needs to be turned off under the computer's video settings. Mac OS does not support MST mode and only supports SST mode for transmitting mirrored video content to connected displays.
Max Supported Color Depth
24-bit True Color
HDR Support
No
Chroma Sub Sampling
4:4:4
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Charging Port Type
(5) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports Details
x1 USB-C Power Delivery (PD) 3.0 Charging port provides up to 20V 5A (100W) of power to the connected host device
x1 USB-C port supports 5V 1.5A (7.5W) charging to connected mobile device
x1 USB-A port supports 5V 1.5A (7.5W) charging to connected mobile device
x2 USB-A ports support 900mA charging of connected devices
x2 USB-A ports support 500mA charging of connected devices
The U442-DOCK7D-B supports Dynamic Current Detection and Power Distribution to intelligently distribute power between the host and connected devices as necessary
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
0.740 x 13.780 x 2.910
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
Cable Outer Diameter (OD)
4.2mm
Cable Length (ft.)
0.89
Cable Jacket Color
Black
Cable Length (in.)
10.66
Total Number of Ports
14
Connector Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB: 5V/1.5A (7.5W), USB-C: 20V/5A (100W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
6
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
Product Certifications
ICES (Canada); NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details
1x 3.5mm Combo Stereo Audio / Microphone Jack
Audio Specification
3.5mm combo stereo audio/microphone jack supports 48KHz and CTIA sound. HDMI, DisplayPort and VGA video ports can output sound by choosing desired output from PC's sound settings.
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD) can be used simultaneously
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.