Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P134-003-MDP

DisplayPort to Mini DisplayPort Adapter Cable (M/F), 4K 60 Hz, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
MINI DISPLAYPORT (FEMALE)
 
 
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Wire Gauge (AWG)
32
Cable Length (ft.)
3
Cable Length (in.)
36
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
 
 
 
BATTERY
 
POWER
 
U444-003-D

USB-C to DVI Active Adapter Cable (USB-C to DVI-D Dual Link M/M), 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DVI
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Connector Plating
Gold
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
 
Cable Length (ft.)
3
Cable Length (in.)
36
Material of Construction
PVC, ABS
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.17
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
Product Length (in.)
36
Product Length (cm.)
91.44
Product Length (ft.)
3
Product Length (m)
0.91
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.50
U444-003-DP

USB-C to DisplayPort Active Adapter Cable (M/M), 4K 60 Hz, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
Cable Jacket Rating
VW-1
 
Cable Length (ft.)
3
Cable Length (in.)
36
Material of Construction
PVC, ABS
Unit Dimensions (hwd / in.)
0.500 x 7.000 x 9.000
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.16
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
BTUs
2.1 BTU/Hr
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.3
Driver Required
No
Displayport Specification
1.2
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
Product Length (in.)
36
Product Length (cm.)
91.44
Product Length (ft.)
3
Product Length (m)
0.91
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.60
U444-003-DP-BE

USB-C to DisplayPort Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
Cable Jacket Rating
VW-1
 
Cable Length (ft.)
3
Cable Length (in.)
36
Material of Construction
PVC, ABS
 
 
Unit Weight (lbs.)
0.16
Cable Outer Diameter (OD)
4.5mm
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
BTUs
2.1 BTU/Hr
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
 
 
HDCP Specification
2.2
Driver Required
No
Displayport Specification
1.2
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.60

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.