Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P583-010-BK

Mini DisplayPort to DisplayPort Adapter Cable, 4K (M/M), DP Latching Connector, Black, 10 ft. (3.1 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2
Signal Transmission
Bidirectional
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
MINI DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.8 mm
Wire Gauge (AWG)
32
Cable Length (ft.)
10
Cable Length (in.)
120
Ferrite Core
No
Minimum Bend Radius
48mm
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
MST Support
Yes
Antibacterial
No
IP68 Rated
No
Armored Cable
No
Ethernet Support
No
Displayport Specification
1.2
HDCP Specification
2.2
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
 
 
 
BATTERY
 
U444-003-DP-BD

USB-C to DisplayPort Bi-Directional Active Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
HDR Support
Yes
 
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
 
Cable Length (ft.)
3
Cable Length (in.)
36
 
 
Material of Construction
PVC, ABS
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
 
FEATURES & SPECIFICATIONS
 
 
 
IP68 Rated
No
 
 
Displayport Specification
1.2
HDCP Specification
2.2
IP20 Rated
No
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
 
 
 
 
BATTERY
 
U444-006-DP-BD

USB-C to DisplayPort Bi-Directional Active Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
HDR Support
Yes
 
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
 
Cable Length (ft.)
6
Cable Length (in.)
72
 
 
Material of Construction
PVC, ABS
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
EDID Compatible
Yes
 
FEATURES & SPECIFICATIONS
 
 
 
IP68 Rated
No
 
 
Displayport Specification
1.2
HDCP Specification
2.2
IP20 Rated
No
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
 
 
 
 
BATTERY
 
U444-010-DP-BD

USB-C to DisplayPort Bi-Directional Active Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 10 ft. (3.1 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
HDR Support
Yes
 
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
 
Cable Length (ft.)
10
Cable Length (in.)
120
 
 
Material of Construction
PVC, ABS
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
 
FEATURES & SPECIFICATIONS
 
 
 
IP68 Rated
No
 
 
Displayport Specification
1.2
HDCP Specification
2.2
IP20 Rated
No
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
 
 
 
 
BATTERY
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.