Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U457-025-SATAG2

USB 3.1 Gen 2 (10 Gbps) SATA SSD/HDD to USB-C Enclosure Adapter with UASP Support, Metal Housing, Thunderbolt™ 3 Compatible

More Info
Check Prices
OVERVIEW
Drives Supported
2.5" HDD and SSD
Technology
SATA/eSATA
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
5V / 2A
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
POWER
DC Barrel Plug
OD: 3.5 x 1.3 x 8mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
5
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
Connector Plating
Nickel
Contact Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power), Flashing White (Read/Write)
PHYSICAL
Color
Black
Material of Construction
Aluminum
Unit Dimensions (hwd / in.)
0.787 x 4.921 x 3.071
Unit Packaging Type
Box
Unit Weight (lbs.)
0.33
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
17.1 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U457-1M2-SATAG2

USB 3.1 Gen 2 (10 Gbps) USB-C to M.2 NGFF SATA SSD (B-Key) Enclosure Adapter with UASP Support, Thunderbolt™ 3 Compatible

More Info
Check Prices
OVERVIEW
Drives Supported
M.2 NGFF SATA (B-KEY)
Technology
SATA/eSATA
INPUT
 
 
 
Bus Powered
Yes
POWER
 
Power Consumption (Watts)
5.00
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
M.2 NGFF SATA (B-Key)
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Read, Write, Data)
PHYSICAL
Color
Black
Material of Construction
Aluminum
Unit Dimensions (hwd / in.)
0.378 x 4.331 x 1.614
Unit Packaging Type
Box
Unit Weight (lbs.)
0.12
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
17.1 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U457-2M2-SATAG2

USB-C to Dual M.2 SATA SSD/HDD Enclosure Adapter - USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3, UASP, RAID

More Info
Check Prices
OVERVIEW
 
Technology
SATA/eSATA
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240 / 50/60 Hz / 0.4A
AC Power Adapter Output Specs (V / A)
5V / 2A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
POWER
DC Barrel Plug
OD: 3.5 x 1.3 x 8mm, Positive Pin, Negative Sleeve
 
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
M.2 NGFF SATA (B-Key)
Connector Plating
Gold
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
LED 1 = HDD 1 Data (Data Transmitting = Blue, Error Transmitting Data = Red); LED 2 = HDD 2 Data (Data Transmitting = Blue, Error Transmitting Data = Red)
PHYSICAL
Color
Black
Material of Construction
Aluminum, Plastic
Unit Dimensions (hwd / in.)
0.790 x 3.090 x 4.920
Unit Packaging Type
Box
Unit Weight (lbs.)
0.6393
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10 ~ 80% RH
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
 
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.