Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


UPB-10K0-1U1CQ

Portable Wireless Charging Power Bank - 10,000 mAh, Qi Certified, Apple and Samsung Compatible, Black

More Info
OVERVIEW
Product Type
Portable Charger; Wireless Charger
Charging Form Factor
Pad/Stand; Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
Technology
Wireless
Country/Region
Global
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C cable provided
 
OUTPUT
Output Capacity (Watts)
10
Continuous Output Capacity (Watts)
10
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
10
 
POWER
Battery Capacity
10,000mAH
USB Power Delivery (PD) Charging Support
No
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
WIRELESS CHARGING COIL
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
LED's will illuminate sequentially to indicate the Power Bank's Charging Status as well as Remaining Battery Capacity. See manual for LED information.
CHARGING
Number of Charging Ports
2
Total Charging Amps
3A
Total Charging Watts
10
Charging Method
USB; Wireless
Charging Method Detail
10,000 mAh; Qi Compatible
Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details
USB-C: 5V/3A
USB-A: 5V/2A
Wireless Charging Pad: 5W/7.5W/10W
Charging Ports / Amps
(1) 2A; (1) 3A
Magnetic Charging
No
Wireless Charging
Yes
Compatible Devices
Portable Speaker; Smartphone; Tablet; Video Game Console
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
Total Number of Ports
2
Unit Dimensions (hwd / in.)
0.720 x 6.600 x 2.980
Unit Packaging Type
Box
Unit Weight (lbs.)
0.64
ENVIRONMENTAL
Operating Temperature Range
32° to 86°F (0° to 30°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
0% to 85% RH, Non-Condensing
Storage Humidity Range
0% to 95% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
Number of USB Hub Ports
0
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VOLTAGE REGULATION
 
SURGE / NOISE SUPPRESSION
 
UPB-10K0-2U

Portable Charger - 2x USB-A, 10,000mAh Power Bank, Lithium-Ion, LED Flashlight, Black

More Info
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
 
 
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB MICRO-B (FEMALE)
Input Plug Type Details
USB-A to USB Micro B cable provided
 
OUTPUT
 
 
Overload Protection
Yes
BATTERY
 
 
 
POWER
 
 
 
 
CONNECTIONS
 
Side A - Connector 1
(2) USB A (FEMALE)
Side B - Connector 1
USB 3.0 MICRO-B (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
2A
Total Charging Watts
10
Charging Method
USB
Charging Method Detail
10,000 mAh
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V/1A or 5V/2A
Charging Ports / Amps
(1) 1A; (1) 2A
 
 
 
 
 
 
 
 
PHYSICAL
Color
Black
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
Unit Weight (lbs.)
0.6
ENVIRONMENTAL
Operating Temperature Range
32F to 113F ( 0C to 45C )
Storage Temperature Range
5F to 140F ( -15C to 60C )
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
 
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VOLTAGE REGULATION
 
SURGE / NOISE SUPPRESSION
 
UPB-10K0-2U1C

Portable Charger - 2x USB-A, USB-C with PD Charging, 10,050mAh Power Bank, Lithium-Ion, USB-IF, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
 
Country/Region
Global
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C cable provided
 
OUTPUT
Output Capacity (Watts)
30
Continuous Output Capacity (Watts)
30
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
Yes
Capacity (Ah)
10.05
 
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
(2) USB A (FEMALE)
 
Connector Plating
Nickel
Contact Plating
Nickel
Connector Style
Straight
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue LED's illuminate to indicate the charging status of the device's battery.
CHARGING
Number of Charging Ports
2
Total Charging Amps
3A
Total Charging Watts
30
Charging Method
USB
Charging Method Detail
10,050 mAh
Charging Port Type
(2) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 5V/3A. 9V/2A, 12V/1.5A
USB-A: 5V/2.4A
Charging Ports / Amps
(2) 2.4A; 3A
Magnetic Charging
No
Wireless Charging
No
Compatible Devices
Smartphone; Tablet
Charging Ports
(2) 2.4A Quick Charge
Overcharge Protection
Yes
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
Total Number of Ports
3
Unit Dimensions (hwd / in.)
4.900 x 2.800 x 1.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.4
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
Number of USB Hub Ports
0
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
USB-IF
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VOLTAGE REGULATION
 
SURGE / NOISE SUPPRESSION
 
UPB-10K4-S2U

Portable Charger - 2x USB-A, 10,400mAh Power Bank, Lithium-Ion, Auto Sensing, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
 
Country/Region
Global
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB MICRO-B (FEMALE)
Input Plug Type Details
USB-A to USB Micro B cable provided
 
OUTPUT
Output Capacity (Watts)
12
Continuous Output Capacity (Watts)
12
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
10.4
 
POWER
 
USB Power Delivery (PD) Charging Support
No
 
 
CONNECTIONS
 
Side A - Connector 1
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) USB A (FEMALE)
 
Connector Plating
Nickel
Contact Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
2.4A
Total Charging Watts
12
Charging Method
USB
Charging Method Detail
10,400 mAh
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V/1A or 5V/2A
Charging Ports / Amps
(1) 1A; (1) 2.4A
Magnetic Charging
No
Wireless Charging
No
Compatible Devices
Smartphone; Tablet
Charging Ports
(1) 2.4A Quick Charge
 
Smart Charging Details
Auto-sensing 2.4A port adjusts amperage to match amperage of connected device
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
Total Number of Ports
3
Unit Dimensions (hwd / in.)
0.850 x 2.440 x 5.430
 
Unit Weight (lbs.)
0.6
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
 
 
Relative Humidity
0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
Number of USB Hub Ports
0
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VOLTAGE REGULATION
 
SURGE / NOISE SUPPRESSION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.