Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U038-003-CRA

USB-A to USB-C Cable, Right-Angle USB-C, USB 2.0, (M/M), 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB C (MALE) - RIGHT ANGLE
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Angled
 
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.0 mm
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Packaging Type
Polybag
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
POWER
 
 
UVR-05M-CA-AOC

VR Link Active Optical Cable (AOC) for Meta Quest 2, USB-A to USB-C (M/M), USB 3.2 Gen 1, 5 m (16.4 ft.)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Active
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB C (MALE) - RIGHT ANGLE
Connector Plating
Nickel
Contact Plating
Nickel
Connector Style
Angled
Angled Connector
Yes
PHYSICAL
Material of Construction
ALUMINUM (SHELL HOUSING), PVC (CABLE)
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5MM
Cable Length (ft.)
16.4
Cable Length (in.)
72.1
Unit Packaging Type
Polybag
Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Wire Gauge (AWG)
28/30
Unit Dimensions (hwd / in.)
10.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
10% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)
Supports maximum current of 3A, with a typical current of 1.5A. Supports voltages of 5V, 9V, 12V
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Antibacterial
No
IP68 Rated
No
Angled Plug
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Maximum Input Amps
3.0
Maximum Input Watts
18
POWER
USB Power Delivery (PD) Charging Support
No
 
UVR-05M-CC

VR Link Cable for Meta Quest 2, USB-C to USB-C (M/M), USB 3.2 Gen 1, 5 m (16.4 ft.)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE) - RIGHT ANGLE
Connector Plating
Nickel
Contact Plating
Nickel
Connector Style
Angled
Angled Connector
Yes
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.7MM
Cable Length (ft.)
16.4
Cable Length (in.)
196.9
Unit Packaging Type
Polybag
Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Wire Gauge (AWG)
30/28/21
Unit Dimensions (hwd / in.)
10.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
-13° to 158°F (-25° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
10% to 95% RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 20V/3A (60W)
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Antibacterial
No
IP68 Rated
No
Angled Plug
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Maximum Input Amps
3.0
Maximum Input Watts
10
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0; 60W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.