Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


WWSS1327RWTC

Adjustable-Height Wall-Mount Sit-Stand Workstation, Single-Display

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Computer; Laptop
PHYSICAL
Color
Black; Silver
Material of Construction
Steel, Plastic
VESA Pattern (mm)
75x75; 100x100
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; -90/+90 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
17.5
Number of Displays
1
Unit Dimensions (hwd / in.)
28.700 x 23.600 x 34.800
Unit Weight (lbs.)
11.50
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
WWSS1332W

WorkWise Wall-Mounted Workstation, Single Display

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Computer; Laptop
PHYSICAL
Color
Black; Silver
Material of Construction
Steel, Plastic
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full Motion/Rotate
Mounting Location
Wall
Degrees of Motion
180 swivel and 360 rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
17.6
Number of Displays
1
Unit Dimensions (hwd / in.)
26.200 x 31.100 x 37.600
Unit Weight (lbs.)
19.9
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMCS1732S

Mobile Workstation with Monitor Mount - For 17" to 32" Displays, Height Adjustable

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Tilt
Mounting Location
Floor
Degrees of Motion
-30° to +30°
Minimum Screen Size (in.)
17
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
18
Number of Displays
1
Unit Dimensions (hwd / in.)
70.100 x 25.700 x 21.000
Unit Weight (lbs.)
22.7
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
WWSS1327CP

WorkWise Height-Adjustable Sit-Stand Workstation, Single-Monitor, Clamp-on

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Computer; Laptop
PHYSICAL
Color
Black
 
VESA Pattern (mm)
75x75; 100x100
 
Mounting Location
Desk Clamp
Degrees of Motion
180 swivel and 360 rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
29
Number of Displays
1
Unit Dimensions (hwd / in.)
33.700 x 23.600 x 49.500
Unit Weight (lbs.)
35.2
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.