Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: TLP2USBF
This Model has been retired and has not been replaced. More information for the TLP2USBF is available on the model support page
Overview
Tripp Lite's Protect It!™ TLP2USBF offers economical AC surge suppression for full protection of 220-250V home computers, printers, scanners, and desk lamps. The TLP2USBF offers 2 French Type E outlets and 33 cm AC line cord. 2 USB ports are perfect for changing cell phones, iPods, MP3 players and other mobile devices. Internal safety covers protect against accidental contact with unused outlets.
Features
- Protect It!™ TLP2USBF offers economical AC surge suppression
- 380 joules AC surge suppression shields equipment from surges and line noise
- 2 French type E outlets protect computers and peripherals
- 2 USB ports are perfect for changing cell phones, iPods, MP3 players and other mobile devices
- 33 cm cord with French plug
- Internal safety covers protect against accidental contact with unused outlets
Specifications
OVERVIEW
UPC Code | 037332145475 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 220-250 |
Input Plug Type | French |
Input Cord Length (ft.) | 1 |
Right-Angle Plug | Yes |
OUTPUT
Output Receptacles | (2) French/Belgian |
Circuit Breaker (amps) | 10 |
Transformer Accommodation | (1) Yes |
CONNECTIONS
Number of Ports | 2 |
CHARGING
Number of Charging Ports | 2 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 380 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 2.00 x 7.60 x 7.40 |
Shipping Weight (lbs.) | 0.70 |
Unit Dimensions (hwd / in.) | 5.900 x 2.165 x 1.634 |
Unit Weight (lbs.) | .48 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images