Part Number: P230-001
This Model has been retired and has not been replaced. More information for the P230-001 is available on the model support page
Overview
Tripp Lite's 1-ft PS/2 Y Splitter allows both a keyboard and a mouse to be connected to the same PS/2 port and used simultaneously. Invaluable to any notebook/laptop user since most systems have only one PS/2 port. MiniDIN6 male to two MiniDIN6 female ports.
Specifications
OVERVIEW
UPC Code | 037332011954 |
CONNECTIONS
Side A - Connector 1 | MINI DIN-6 (MALE) |
Side B - Connector 1 | MINI DIN-6 (FEMALE) |
PHYSICAL
Color | Beige |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 0.25 x 0.50 x 3.00 |
Shipping Weight (lbs.) | 0.08 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images