Part Number: B054-001-SUN TAA
This Model has been retired and has not been replaced. More information for the B054-001-SUN is available on the model support page
Overview
Features
- Eliminates the need for thicker, heavier KVM cables
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- Allows a Server/CPU to be located up to 500ft away from the KVM switch
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- SUN Server or CPU with a HD15 connector and USB connector
- A B060-016-2 NetDirector Matrix KVM Switch
- Cat5e/6 cable; up to 500ft
Package Includes
SUN Server Interface Module
Specifications
OVERVIEW
UPC Code | 037332124227 |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 5.00 x 4.75 x 1.50 |
Shipping Weight (lbs.) | 0.44 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images