Product Status Current Model Number: 744-A4802
Eaton Internal Replacement Battery Cartridge (RBC) for 2000VA and 2200VA 5PX G2 UPS Systems
Warranty
No warranty is available for this model
Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty
No warranty is available for this model
Questions & Answers
Parts & Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
5PX2000RT3UNG2 | Eaton 5PX G2 1950VA 1950W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-20R Outlets, Cybersecure Network Card Included, Extended Run, 3U Rack/Tower | |
5PX2000RTG2 | Eaton 5PX G2 1950VA 1950W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-20R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
5PX2000RTNG2 | Eaton 5PX G2 1950VA 1950W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-20R Outlets, Cybersecure Network Card Included, Extended Run, 2U Rack/Tower | |
5PX2200HRTG2 | Eaton 5PX G2 2200VA 2200W 208V Line-Interactive UPS - 2 C19, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |