Product Status Current Model Number: B020-U16-19-KG
NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19 in. LCD, German Keyboard
Warranty
Your product is still covered under warranty if it was purchased after 2/8/2023.
Create a Support Ticket
Register your product
Owner's manuals
Installation Manual for 16-Port KVM Switches (Multi-language)
Owner's Manual for Console KVM Switches (B020-U16-19-KG and B020-U16-19-KF)
Purchase a replacement
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Extended Warranties
Eaton offers the following extended warranty options for your B020-U16-19-KG.
| Model Number | Description |
|---|---|
| WEXT1P | Extended Warranty and Technical Support for Select Products – KVM Switches |
| WEXT1Q | Extended Warranty and Technical Support for Select Products – KVM Switches |
| WEXT2P | Extended Warranty and Technical Support for Select Products – KVM Switches |
| WEXT2Q | Extended Warranty and Technical Support for Select Products – KVM Switches |
| WEXT3P | Extended Warranty and Technical Support for Select Products – KVM Switches |
| WEXT3Q | Extended Warranty and Technical Support for Select Products – KVM Switches |
Questions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
| N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) | |
| N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P004-01M-EU | PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 1 m (3.3 ft.), Black | |
| P004-02M-EU | PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 2 m (6.6 ft.), Black | |
| P004-03M-EU | PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 3 m (9.8 ft.), Black | |
| P004-P5M-EU | PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 0.5 m (1.6 ft.), Black |
KVM Switches
| Model Number | Description | |
|---|---|---|
| B022-U08 | NetDirector 8-Port 1U Rack-Mount KVM Switch |
Accessories
| Model Number | Description | |
|---|---|---|
| B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles | |
| P778-006 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) | |
| P778-010 | USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) | |
| P778-015 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) |