Product Status Current Model Number: B156E-002-8K-K
2-Port DisplayPort to DisplayPort Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA
Warranty
Your product is still covered under warranty if it was purchased after 3/18/2024.
Create a Support Ticket
Register your product
Owner's manuals
DisplayPort Multi-Monitor Splitters and Extenders Installation Guide
DisplayPort v1.4 Multi-Stream Owners Manual (Multi Language)
DisplayPort v1.4 Multi-Stream Owners Manual (Multi Language)
Purchase a replacement
Product Warranty
Product Warranty Period (Worldwide)
1-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your B156E-002-8K-KQuestions & Answers
Parts & Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-200-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P580-003-8K6-2 | DisplayPort 2.1 Cable with Latching Connectors (M/M), 8K 60 Hz, 40 Gbps, HDR, HBR3, MST, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m) | |
P580-006-8K6-2 | DisplayPort 2.1 Cable with Latching Connectors (M/M), 8K 60 Hz, 40 Gbps, HDR, HBR3, MST, 4:4:4, HDCP 2.2, Black, 6 ft. (1.8 m) | |
P580F3-10M-8K6 | DisplayPort Active Optical Cable (AOC), 8K 60 Hz (M/M), CL3 Rated, Latching Connectors, Black, 10 m (33 ft.) | |
P580F3-30M-8K6 | DisplayPort Active Optical Cable (AOC), 8K 60 Hz (M/M), CL3 Rated, Latching Connectors, Black, 30 m (98 ft.) |