Product Status Current Model Number: ETN-ENC423048S
Eaton Paramount 42U Server Rack Enclosure - Wide, 48 in. Depth, Doors Included, No Side Panels, TAA

Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Documents & Downloads
Documentation
Design Resources
Product Warranty
Product Warranty Period (Worldwide)
Questions & Answers
Parts & Accessories
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) |
![]() |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover |
![]() |
SRCABLEDUCT1UFC | Horizontal Cable Manager - Finger Duct with Cover, Yellow, 1U |
![]() |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
![]() |
SRCABLELADDER18 | Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m) |
![]() |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERING1UFC | Horizontal Cable Manager - Flexible Rings, Yellow, 1U |
![]() |
SRCABLERING1UHD | Horizontal Cable Manager - Metal Rings, Black, 1U |
![]() |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERING2UHD | Horizontal Cable Manager - Metal Rings, Black, 2U |
![]() |
SRCABLETRAY1U | SmartRack 1U Horizontal Cable Management Tray |
![]() |
SRFC10STR48 | Toolless Straight Channel Section for Fiber Routing System, 240 x 120 x 1220 mm (10 x 5 x 48 in.) |
![]() |
SRFC10STR72 | Toolless Straight Channel Section for Fiber Routing System, 240 x 120 x 1830 mm (10 x 5 x 72 in.) |
![]() |
SRFC5STR48 | Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1220 mm (5 x 5 x 48 in.) |
![]() |
SRFC5STR72 | Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1830 mm (5 x 5 x 72 in.) |
![]() |
SRL90BEND12 | Cable Ladder Runway E-Bend - 90 Degrees, 12 in. Width |
![]() |
SRL90BEND18 | Cable Ladder Runway E-Bend - 90 Degrees, 18 in. Width |
![]() |
SRWB12210STR10 | Wire Mesh Cable Tray - 300 x 50 x 3000 mm (12 in. x 2 in. x 10 ft.), 10 Pack |
![]() |
SRWB12210X2STR | Wire Mesh Cable Tray - 300 x 50 x 1500 mm (12 in. x 2 in. x 5 ft.), 2-Pack |
![]() |
SRWB12410STR6 | Wire Mesh Cable Tray - 300 x 100 x 3000 mm (12 in. x 4 in. x 10 ft.), 6 Pack |
![]() |
SRWB12410X2STR | Wire Mesh Cable Tray - 300 x 100 x 1500 mm (12 in. x 4 in. x 5 ft.), 2-Pack |
![]() |
SRWB18410STR6 | Wire Mesh Cable Tray - 450 x 100 x 3000 mm (18 in. x 4 in. x 10 ft.), 6 Pack |
![]() |
SRWB18410X2STR | Wire Mesh Cable Tray - 450 x 100 x 1500 mm (18 in. x 4 in. x 5 ft.), 2-Pack |
![]() |
SRWB6210STR10 | Wire Mesh Cable Tray - 150 x 50 x 3000 mm (6 in. x 2 in. x 10 ft.), 10 Pack |
![]() |
SRWB6210X2STR | Wire Mesh Cable Tray - 150 x 50 x 1500 mm (6 in. x 2 in. x 5 ft.), 2-Pack |
![]() |
SRWB6410STR10 | Wire Mesh Cable Tray - 150 x 100 x 3000 mm (6 in. x 4 in. x 10 ft.), 10 Pack |
![]() |
SRWB6410X2STR | Wire Mesh Cable Tray - 150 x 100 x 1500 mm (6 in. x 4 in. x 5 ft.), 2-Pack |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces |
![]() |
SR1UPANEL200 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces |
![]() |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces |
![]() |
SRSHELF4PSLVENT | SmartRack Sliding Steel Rack Shelf - 1U, Vented, 28.3 in. Deep, Holds up to 50 lb. (23 kg) |