Product Status Discontinued on 11/5/2024 Model Number: N052-048-1U
48-Port 1U Rack-Mount High-Density UTP 110-Type Patch Panel, RJ45 Ethernet, 568B, Cat5/5e, TAA

Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Owner's manuals
Replaced by
Documents & Downloads
Design Resources
One or more views of this model are included in the following Visio stencil.
We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.
Product Warranty
Product Warranty Period (Worldwide)
Questions & Answers
Parts & Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N002-003-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
N002-003-BL | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m) | |
N002-003-GN | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Green, 3 ft. (0.91 m) | |
N002-003-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m) | |
N002-003-RD | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Red, 3 ft. (0.91 m) | |
N002-003-YW | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Yellow, 3 ft. (0.91 m) | |
N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) | |
N002-007-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
N002-010-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) |