Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Wall Mounts for Flat-Panel Displays (Spanish)

Title Wall Mounts for Flat-Panel Displays (Spanish)
Duration 01:00 (mm:ss)
Share https://tripplite.eaton.com/video/wall-mounts-for-flat-panel-displays-spanish/75346
Transcript Tripp Lite’s wall mounts for flat-panel displays free up valuable space in workstations, conference areas, meeting rooms, security stations and home theaters by allowing you to reposition your display at any time, even after installation. Available in fixed, tilting and full-motion models, their durable, all-metal frames support screen sizes of up to 70 inches and weights of up to 200 lbs. VESA®-compliant hole patterns, included mounting hardware and built-in bubble levels make installations quick, easy and secure – on walls with timber or masonry construction, including wooden studs, bricks and concrete.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.